Device-defined data types (input devices)

Device-defined data type names vary for each device depending on selections made when the device was created.
These tables include information for these data types:
  • input (as indicated by an "I")
  • configuration (as indicated by a "C")
Device-defined data type: AB:1718_19_DIn:C:0
Connection Type: Data
Member Name
Type
Style
Valid Values
Pt0x.DiagEn
BOOL
Decimal
0 = Diagnostics are disabled
1 = Diagnostics are enabled
Pt0x.InputOffOnFilter
SINT
Decimal
0 = 0 ms
16 = 10 ms
17 = 20 ms
18 = 50 ms
19 = 100 ms
20 = 150 ms
21 = 250 ms
22 = 400 ms
23 = 500 ms
24 = 1000 ms
25 = 2000 ms
26 = 3000 ms
27 = 5000 ms
28 = 8000 ms
29 = 15000 ms
30 = 30000 ms
Pt0x.InputOnOffFilter
SINT
Decimal
0 = 0 ms
16 = 10 ms
17 = 20 ms
18 = 50 ms
19 = 100 ms
20 = 150 ms
21 = 250 ms
22 = 400 ms
23 = 500 ms
24 = 1000 ms
25 = 2000 ms
26 = 3000 ms
27 = 5000 ms
28 = 8000 ms
29 = 15000 ms
30 = 30000 ms
Device-defined data type: AB:1718_19_DIn:I:0
Connection Type: Data
Member Name
Type
Style
Valid Values
RunMode
BOOL
Decimal
0 = Idle
1 = Run
ConnectionFaulted
BOOL
Decimal
0 = A connection exists between the device and the controller
1 = Bad
DiagnosticActive
BOOL
Decimal
0 = No diagnostics active
1 = One or more diagnostics are active or the prognostics threshold is reached
DiagnosticSequenceCount
SINT
Decimal
-128...127
The value of 0 is skipped except during device power-up.
Pt0x.Data
BOOL
Decimal
0 = Off
1 = On
Pt0x.Fault
BOOL
Decimal
0 = A fault does not exist
1 = A fault exists
Pt0x.Uncertain
BOOL
Decimal
0 = Data is valid
1 = Validity of data is uncertain. Device is operating outside its designed operating range, or data is under manual or override control.
Pt0x.OpenWire
BOOL
Decimal
0 = Open Wire condition does not exist or open wire detection is disabled
1 = Open Wire condition exists, meaning a signal wire is disconnected from the channel or the RTB.
Pt0x.ShortCircuit
BOOL
Decimal
0 = Short Circuit or Overcurrent condition does not exist
1 = Short Circuit or Overcurrent condition exists
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal