Ch0x view parameters (Thermocouple)

The
Ch0x
view includes these parameters:
Parameter
Description
Sensor Type and Range
Select the sensor type and expected measuring range.
Selecting the appropriate measuring range configures the device to deliver the best resolution for the range selected.
Temperature Units
When
Sensor Type and Range
is set to one of the Millivolt choices, the Temperature Units field becomes “Custom”, and
High/Low Signal
and
High/Low Engineering
are enabled.
When
Sensor Type and Range
is set to a thermocouple choice, the Temperature Units field becomes “Celsius”, and
High/Low Signal
,
High/Low Engineering
, and
Engineering Units
are preset to the proper values and are disabled.
You can choose other Temperature Units (Kelvin, Fahrenheit, or Rankine) with the same behavior of the controls as the Celsius choice.
You can also choose “Custom” in which case
High/Low Signal
,
High/Low Engineering
, and
Engineering Units
are enabled.
Cold Junction
Select whether the device uses Local or Remote cold-junction compensation.
CJ Sensor Offset
A parameter to be used with thermocouple sensors when Remote cold-junction compensation is selected. Enter a value between 0 and 10000°C (input in 1/100°C).
Engineering Units
Sets the unit of measurement for
High Engineering
and
Low Engineering
and for the channel’s input value.
High Signal
Sets one of the four constants in the scaling equation.
High Signal
is in terms of the input signal units and corresponds to
High Engineering
when scaled.
High Signal
must be greater than
Low Signal
.
High Engineering
Sets one of the four constants in the scaling equation.
High Engineering
corresponds to
High Signal
and helps determine the engineering units that the signal values scale into.
Low Signal
Sets one of the four constants in the scaling equation.
Low Signal
is in terms of the input signal units and corresponds to
Low Engineering
when scaled.
Low Engineering
Sets one of the four constants in the scaling equation.
Low Engineering
corresponds to
Low Signal
and helps determine the engineering units that the signal values scale into.
Digital Filter
Sets the time constant for a first order lag filter used to smooth noise transients on the input with a range from 0 through 32767. When set to 0, no filtering takes place.
Enable Diagnostics
Enables short circuit and open wire detection on the channel when selected.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal