Ch0x view parameters (HART Output)
The
Ch0x
view (HART Output) includes these parameters:Parameter | Description |
|---|---|
Output Type | Displays the output type for the channel, which is Current (mA). |
Output Range | Sets the output range for the Current (mA) output type. Available options are:
|
Enable HART | Enables HART functionality on the channel. |
Channel Offset | To compensate for any error in actuator operation, the device allows an offset to be added to the output channel value sent from the controller. Values are entered in Engineering Units (EU). The default value for the channel offset is 0.0. |
Hold for Initialization | Causes the physical output to hold its present state until the value commanded by the controller matches the value at the output screw terminal within 0.1% of full scale. This feature prevents spiking of the output when transitioning into Run mode from Program mode, when recovering from a fault state, or at power up. |
Engineering Units | Sets the unit of measurement for High Engineering and Low Engineering and for the channel’s output value. |
High Signal | Sets one of the four constants in the scaling equation. High Signal is in terms of the input signal units and corresponds to High Engineering when scaled.High Signal must be greater than Low Signal . |
High Engineering | Sets one of the four constants in the scaling equation. High Engineering corresponds to High Signal and helps determine the engineering units that the signal values scale into. |
Low Signal | Sets one of the four constants in the scaling equation. Low Signal is in terms of the input signal units and corresponds to Low Engineering when scaled. |
Low Engineering | Sets one of the four constants in the scaling equation. Low Engineering corresponds to Low Signal and helps determine the engineering units that the signal values scale into. |
Output State in Program Mode Hold Last State | Causes the output to remain at the last value sent from the controller prior to being placed in Program mode. |
Output State in Program Mode User Defined Value | Forces the output to whatever value is entered in the field. The value is entered in the engineering units defined by the scaling parameters for the channel. |
When Communication Fails in Program Mode | Specifies the behavior of the outputs if communications fail in Program mode:
|
Output State in Fault Mode Hold Last State | Causes the output to remain at the last value sent from the controller prior to loss of communication. |
Output State in Fault Mode User Defined Value | Forces the output to whatever value is entered in the field. The value is entered in the engineering units defined by the scaling parameters for the channel. |
Fault State Duration | Determines the length of time the Fault Value parameter value is held prior to the Final Fault State. |
Final Fault State Value | Defines the value, in Engineering Units , to which the output goes after the Fault State Duration time expires. |
Enable Diagnostics | Enables short circuit and open wire detection on the channel when selected. |
Provide Feedback