Low Flow Cut Off
Assign Process Variable Low
Select process variable for low flow cut off
Property | Value |
|---|---|
Selection / Range |
|
Factory Setting | Volume flow *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | ENUM16 |
Off Value Low Flow Cutoff
Enter off value for low flow cut off
Property | Value |
|---|---|
Selection / Range | 0.0 - 100.0 % |
Factory Setting | 50 % *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | FLOAT |
On Value Low Flow Cutoff
Enter on value for low flow cut off
Property | Value |
|---|---|
Selection / Range | ... |
Factory Setting | 0 *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | FLOAT |
Pressure Shock Suppression
Enter time frame for signal suppression (= active pressure shock suppression)
Property | Value |
|---|---|
Selection / Range | 0 - 100 s |
Factory Setting | 0 s *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | FLOAT |
Provide Feedback