External Compensation
Density Source
Property | Value |
|---|---|
Selection / Range |
|
Factory Setting | Fixed density *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | ENUM16 |
Temperature Source
Property | Value |
|---|---|
Selection / Range |
|
Factory Setting | Off *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | ENUM16 |
Fixed Density
Property | Value |
|---|---|
Selection / Range | ... kg/l |
Factory Setting | 1000 kg/l *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | FLOAT |
Provide Feedback