General

Liquiline CM44x is the analytical PLC for all applications – even where mounting space is limited. Its revolutionary mounting concept simplifies and speeds up installation, handling and maintenance, thus saving time and money every day. Adapt the 4-channel controller exactly to your needs and extend it to up to 8 sensors at any time. Liquiline CM444R provides you with all the benefits of the best-in-class transmitter platform from excellent ease-of-use to maximum process control and safety.
Liquiline CM44x information links
Links
Image
general_1
Liquiline CM44xR information links
Links
Image
general_2
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal