Loading
Powerflex 535 IP20 Enclosure
New Product

PowerFlex 535 Variable Frequency Drives

Built to deliver more, PowerFlex® 535 AC variable frequency drives (VFDs) help you design faster, commission easier and operate smarter.

Available Q1 of calendar year 2027
  1. Overview
Open All Close All
Overview

Expand what’s possible with the new PowerFlex® 535 compact VFD. With higher power ratings up to 37 kW (50 Hp) and new enclosure options for washdown and harsh environments, you get more power, more application flexibility and more ways to improve machine designs.

Plus, smart setup and simplified commissioning with the DeviceTools™ mobile app help accelerate deployment. Predictive insights, faster diagnostics and Automatic Device Configuration reduce downtime and keep operations running smoothly.

Contact me when available
Allen-Bradley logo

Product Highlights
Ratings 0.37...37 kW (0.5…50 Hp), 100...600V
Motor compatibility Induction, permanent magnet* and synchronous reluctance motors*
Control modes V/Hz, Sensorless Vector, Economizer SVC and Closed-loop flux vector control
Enclosure types IP20 / UL Open; IP66 / NEMA Type 4X*
Network protocols Embedded EtherNet/IP, PROFINET, Modbus TCP/IP and BACnet/IP*, with dual-port connectivity
Safety function Hardwired safe torque off, SIL 2 / PL d
Security standards CIP Security, IEC 62443-4-2 product security and product roadmap includes planned updates supporting CRA compliance readiness.**
Form factor Same compact footprint as PowerFlex 525 VFD for easier modernization
Configuration tools NFC commissioning with DeviceTools™ mobile app; USB-C MainsFree™; built-in HIM; Studio 5000® and FactoryTalk® Design Workbench™ software
Diagnostics and service Predictive load and thermal trending with maintenance alerts; on-board diagnostics at the drive and in Logix; plain-text HIM faults and AI-guided DeviceTools troubleshooting; Automatic Device Configuration; 24V auxiliary power for service without three-phase

*To be released at a later stage

**A future firmware update planned for July 2027 is intended to support alignment with Cyber Resilience Act (CRA) requirements as part of Rockwell Automation's ongoing compliance readiness efforts. Compliance is subject to final implementation, conformity assessment activities, and the complete machine or system configuration

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 535 variable frequency drive (VFD)
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose