Loading

PowerFlex 400
Allen-Bradley

Our PowerFlex® 400 AC Drives are optimized for control of commercial and industrial fans and pumps.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 22c powerflex 400 family
22c powerflex 400 family
Chevron LeftChevron Left
22c powerflex 400 family
Chevron LeftChevron Left
Allen-Bradley logo

Our PowerFlex® 400 AC Drives are optimized for control of commercial and industrial fans and pumps. Built-in features such as purge and damper input provide a cost-effective solution for speed control in a broad range of variable torque fan and pump applications. An available packaged PowerFlex 400 Fan and Pump drive provides additional control, power, and enclosure options in standardized designs for a cost-effective solution for speed control in variable torque fan and pump applications.

  • Power ratings:
    • 200…240V: 2.2…37 kW / 3…50 Hp / 12…145 A
    • 380…480V: 2.2…250 kW / 3…350 Hp / 6…460 A
  • NEMA/UL Type 1, 12, 3R, and 4 enclosures
  • Flange-mount and panel-mount options
  • V/Hz control, slip compensation, and PID control
  • Internal RS-485, Common Industrial Protocol (CIP), embedded Modbus® RTU, Metasys® N2, and Apogee® FLN P1-plant floor network protocols
  • Supports Drive Serial Interface (DSI) communication modules
  • Drive overload protection, flying start, purge and damper input, hand/off/auto, and sleep/wake features
  • Packaged drive options include disconnect and contactor bypass packages
  • Available line reactor option
  • Configuration and programming via integral keypad, remote keypad, or DriveTools™ SP software
  • Premier Integration with PowerFlex® AC drives uses the Logix control platform to simplify parameter and tag programming and reduces development time

Packaged HVAC Fan and Pump Drive Options

  • Main input disconnect
  • 3-contactor full bypass with disconnect
  • 3-contactor basic bypass with disconnect
PowerFlex 400 Packaged Solutions
OrdersOrders
PowerFlex 400 Packaged Solutions

Choose from a variety of standard packaged solutions that are pre-engineered to streamline your acquisition process. These solutions will help simplify delivery and installation and help ease repeat orders and inventory.

Select drive, enclosure type, and power options.

Learn More

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Premier integration of Studio 5000 Logix Designer and PowerFlex® Drives

  • Reduces drive system development time by as much as 70%
  • Allows you to configure controller and drive network connections at the same time
  • Allows you to dynamically select drive parameters transmitted as network I/O
  • Offers continued use of Drive Tools™ SP software via import and export functionality
  • Includes built-in drive diagnostic, fault, alarm, and event information
  • Provides one package to configure your entire Logix system
  • Offers integrated drive profiles that reduce system development time
Get Started
Design and Configuration Software
Main Image
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries. Use Connected Components Workbench software with Microsoft Visual Studio to configure your PowerFlex 523 drive.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
DriveTools SP Software
DriveTools
Software
DriveTools SP Software

DriveTools™ SP is a family of software tools that provides a simplified interface for programming, maintenance and troubleshooting of select PowerFlex® AC and DC drives. Tools include DriveExecutive™ and DriveObserver™ software.

View All

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
PowerFlex 400 AC Drive Product Profile 22C-PP001_-EN-P
Miscellaneous Publication
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component MarkUL Listed Component Mark
IEC CertificationInternational Electrotechnical Commission Mark
UL Listed CertificationUL Listed Certification
  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
  • CE Marked
  • C-Tick
  • cUL Listed
  • IEC (Designed to meet)
  • UL Listed
  • UL508C Plenum Rating
  • RoHS
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 400
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose