Loading

20G PowerFlex 755
Allen-Bradley

Our PowerFlex® 755 AC Drives are well-suited for a wide variety of motor control applications including pumps, fans, and conveyors.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our PowerFlex® 755 AC Drives provide ease of use, application flexibility, and high performance. They include multiple control and hardware options, as well as optional embedded safety features. These drives are well-suited for a wide variety of motor control applications including pumps, fans, and conveyors. With Integrated Motion on EtherNet/IP™, you can place these drives on the same network as Kinetix® drives. A Dual-port EtherNet/IP™ Option Module supports ring, linear, and star topologies, as well as Device Level Ring (DLR) functionality for fault tolerant connectivity and high drive availability.

Allen-Bradley logo

What's New?

Expand predictive maintenance to your plant 

By combining FactoryTalk® Analytics™ GuardianAI™ with PowerFlex 755 VFDs, you can get an unprecedented view into the health of your plant assets. 

This solution continuously monitors variable frequency drives and plant assets and alerts you to problems before they occur, giving you more time to plan and act. With actionable insights, you can reduce risk, optimize maintenance plans and keep applications running more reliably. 

Monitor VFD health

  • Calculate the expected life of critical drive components based on actual use and environment 
  • Project the remaining life span of fans, transformers, air filters and more 
  • See component runtime hours for power cells, fans and temperatures out of normal operating range 

Monitor plant assets

  • Analyze live electrical signal data from your existing PowerFlex VFDs, at high speeds right at the edge without the overhead of cloud infrastructure
  • Predict and identify failures of your pump, fan or blower
  • Get notifications of flow restrictions, cavitation, loose mounting, blade misalignments, bearing faults, and so on
FactoryTalk Analytics GuardianAI
FactoryTalk Analytics GuardianAI
Software
Software
FactoryTalk Analytics GuardianAI
Optimize maintenance activities and reduce unplanned downtime with advanced notice of upcoming asset failures provided by FactoryTalk Analytics GuardianAI.
Learn More
  • Power ratings:
    • 200...240V: 0.37...132 kW / 0.5…200 Hp / 2.2…477 A
    • 380…480V: 0.75…1400 kW / 1.0…2000 Hp / 2.1…2330 A
    • 600V: 1.0…1500 Hp / 1.7…1530 A
    • 690V: 7.5…1500 kW / 12…1485 A
  • IP00/IP20 NEMA/UL Type Open, flange mount, IP54 NEMA/UL Type 12
  • Pre-engineered Power Option Bay provides cost-effective solution for popular power options
  • Dual-port EtherNet/IP Option Module helps you leverage EtherNet/IP networks, minimize the number of managed switches, and reduce cabling needs when using Device Level Ring (DLR) networks
  • Automatic Device Configuration (ADC) allows Logix controllers to detect a replaced drive and download all configuration parameters automatically
  • V/Hz control, vector control with FORCE® technology, sensorless vector control, and permanent magnet motor control
  • Integrated Motion on EtherNet/IP eases drive configuration and control by using profiles and instruction sets embedded in the Studio 5000 Logix Designer® application
  • Predictive diagnostics for increasing the life of cooling fans and relay outputs
  • Configuration and programming via integral LCD Human Interface Module (HIM), DriveTools SP software, or Connected Components Workbench software
  • Supports easy integration through the embedded EtherNet/IP port and five option slots that support feedback, I/O, safety, and communications modules and an auxiliary 24V DC power supply

Available Safety Options

  • Safe Torque Off option is available as a networked or hardwired solution, both certified at SIL 3, PLe, Cat 3. This option removes rotational power to the motor without removing power from the drive for faster start-up after a demand on the safety system.
  • Safe Speed Monitor option is certified at SIL 3, PLe, Cat 4 option allows you to safely monitor and control the speed of your application. This lets operators perform some process or maintenance work without stopping the machine.
  • The integrated safety functions option module provides advanced safety on an EtherNet/IP network. Safety instructions are based on IEC 61800-5-2 and include the ability to monitor speed, direction and position. When it is used as part of an integrated safety system that includes a GuardLogix® 5580ES controller or Compact GuardLogix 5380ES controller, the integrated safety functions option module provides safety ratings up to and including SIL CL3 and PLe Cat 4. Studio 5000 Logix Designer® application version 31 or later is also required.

Applications

The PowerFlex® 755 AC drives meet the needs of a wide range of applications, including:

  • Material handling
  • Metals
  • Mining
  • Oil and gas
  • Refining
  • Tire and rubber

PowerFlex 755 On-Machine Drive

If you’re looking for a variable-frequency drive that combines the performance of the well-established PowerFlex 755 VFD with the benefits of an on-machine solution, you just found the perfect answer.

Our PowerFlex® 755 On-Machine™ Drive is a simple, cost-effective pre-engineered product that can be mounted right on or near your machine. The drive has an IP66 environmental rating and incorporates I/O, network communications and safety options into a single package that connects easily to your application.

On-machine advantages

Placing your AC drive on or near your machine provides benefits that can save you both time and money. It can also reduce floor space and help to cut downtime. Here’s how:

  • The IP66 enclosure rating allows the drive to be mounted near the machine or motor to reduce the length of cables and installation costs
  • Panels can be smaller, resulting in more available floor space for production
  • Plug ‘n play connections reduce installation and commissioning time
  • Using a pre-engineered solution saves design time and helps with faster installation with fewer mistakes

Additional Information
  • View our PowerFlex 750-Series AC Drives Virtual Brochure to learn more about the features and enhancements available in these drives.
  • Watch a video, available in multiple languages, to understand the features and benefits of the PowerFlex 755 AC Drives. CZ, DE, EN, ES, FR, IT, JA, KO, PL, PT, RU, TR, ZH
  • PowerFlex 755 Packaged Solutions
    OrdersOrders
    PowerFlex 755 Packaged Solutions

    Choose from a variety of standard packaged solutions that are pre-engineered to streamline your acquisition process. These solutions will help simplify delivery and installation and help ease repeat orders and inventory.

    Select drive, enclosure type, and power options.

    Learn More
    Motor Control
    Capability
    Motor Control

    Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.

    Explore Our Capabilities
    Integrated Architecture
    Capability
    Integrated Architecture

    Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.

    Explore Our Capabilities
    Capability
    Safety Solutions

    Protect your people, productivity, and environment with our integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

    Explore Our Capabilities
    Safety Products
    Safety products
    Hardware
    Safety Products

    We offer one the broadest safety portfolios in the industry to help you achieve both safety and productivity goals in process and discrete manufacturing applications.

    Get Started
    Fan & Pump Calculator
    Asian engineer takes water from wastewater treatment pond to check the quality of the water after going through program wastewater treatment process in industry environment concept.
    Tools
    Fan & Pump Calculator

    Calculate your energy savings and carbon reductions with our tool that specifically targets fan and pump applications.

    Learn More

    Software

    Use the following software packages to help configure your drives products.

    DriveTools
    Software
    DriveTools SP Software

    DriveTools™ SP is a family of software tools that provides a simplified interface for programming, maintenance and troubleshooting of select PowerFlex® AC and DC drives. Tools include DriveExecutive™ and DriveObserver™ software.

    Get Started
    Design and Configuration Software
    Design and Configuration Software
    Software
    Design and Configuration Software

    Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PowerFlex® Drives.

    Get Started
    FactoryTalk Software
    woman with computer
    Software
    FactoryTalk Software

    Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

    • DriveTools SP Software
      • Offers easy online and offline programming
      • Includes RSLinx® connectivity
      • Includes DriveExecutive™ and DriveObserver™ software
    Learn More
    Studio 5000 Logix Designer
    Software
    Studio 5000 Logix Designer

    Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

    Premier integration of Studio 5000 Logix Designer software and PowerFlex® Drives

    • Reduces drive system development time by as much as 70%
    • Allows you to configure controller and drive network connections at the same time
    • Allows you to dynamically select drive parameters transmitted as network I/O
    • Offers continued use of Drive Tools™ SP software via import and export functionality
    • Includes built-in drive diagnostic, fault, alarm, and event information
    • Provides one package to configure your entire Logix system
    • Offers integrated drive profiles that reduce system development time
    Get Started

    You may also be interested in

    Loading
    Loading
    Loading
    Loading
    Documentation
    Product Profiles Publication
    PowerFlex 755 On-Machine Drive Product Profile 755-PP004_-EN-P
    Networked Safe Torque Off Option Module Product Profile 755-PP002_-EN-P
    PowerFlex Low Voltage AC Drives Global Short Circuit Current Ratings Product Profile SCCR-PP001_-EN-P
    Miscellaneous Publication
    PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
    PowerFlex 750-Series AC Drives Brochure 750-BR001_-EN-P
    Certifications
    Certifications
    ABS CertificationAmerican Bureau of Shipping Certification
    ATEX CertificationATEX Certification
    C-TICK CertificationC-TICK Certification
    UL Listed Component MarkUL Listed Component Mark
    UL Listed CertificationUL Listed Certification
    FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
    • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements. For more information, see rok.auto/drives-efficiency.
    • ABS (Frames 2…7, 400/480V AC)
    • ATEX Certified with appropriate options
    • CE Marked
    • C-Tick
    • cUL
    • TÜV FS ISO/EN13849-1 (EN954-1) with Safe Torque-Off option
    • UL Listed
    • GOST-R (Frames 2…7, 400/480V AC)
    • Lloyd's Register (Frames 2…7, 400/480V AC, for drives manufactured before June 28, 2016)
    • RINA (Frames 2…7, 400/480V AC)
    • RoHS compliant materials
    • SEMI F47
    1. Chevron LeftChevron Left Rockwell Automation Home
    2. Chevron LeftChevron Left Pro...
    3. Chevron LeftChevron Left Hardware Catalog
    4. Chevron LeftChevron Left Variable Frequency Drive (VFD)
    5. Chevron LeftChevron Left 20G PowerFlex 755
    Please update your cookie preferences to continue.
    This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
    • Social Media Cookies
    • Functional Cookies
    • Performance Cookies
    • Marketing Cookies
    • All Cookies
    You can update your preferences at any time. For more information please see our {0} Privacy Policy
    CloseClose