- Incorporates embedded IO-Link Technology in select sensors to help minimize downtime and increase productivity
- Provides robust right angle housing with 30 mm threaded nose and universal 18 mm threaded base
- Provides transmitted beam (80 m), polarized retroreflective (10 m), background suppression, and background reflection sensing modes
- Includes 360° highly visible status indicators
- Offers 10...30V DC only and Universal 20...240V AC/DC models
- Provides dual auto PNP/NPN and SPDT EM relay output
- Uses embedded IO-Link communications
- Firmware upgrade and embedded IODD ready
- Includes an IP67 and IP69K rated enclosure
- Able to withstand a wide range of temperatures -40…+70 °C (-40…+158 °F)
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 42AF RightSight™ M30 30 mm High Power General Purpose Sensors offer high performance sensing in a robust, easy to install, and flexible mounting package. These sensors are ideal for applications where simplified maintenance is required. RightSight™ M30 sensors can be mounted against a surface with a 30 mm nose mount, or they can be installed using the threaded 18 mm base mounting option.
Additional Information
Certifications
- CCC
- CE Marked for all applicable directives
- cULus Listed
- IO-Link
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| Bulletin 42AF RightSight M30 Photoelectric Sensors Product Profile | 42AF-PP001_-EN-P |
| Integrated Smart Sensor Solution Quick Reference Guide | IOLINK-SP001_-EN-P |