Loading

ASEM 6300MA-YA0 On-Machine Industrial Monitors
Allen-Bradley

Our ASEM™ 6300MA-YA0 On-Machine™ industrial monitors are designed to make operations more flexible and reliable.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(59)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our ASEM™ 6300MA On-Machine™ industrial monitors are designed to make operations more flexible and reliable. These industrial monitors offer adaptable mounting options, allowing machine designers to place the monitor in the ideal location. These monitors can be further customized with optional accessories, including handles, keyboard trays and pilot devices. Additionally, ASEM 6300 monitors incorporate a fanless design and a wide range of temperature specs, creating an overall more dependable industrial system.

Our ASEM 6300MA On-Machine industrial monitors offer over 60 factory-configured combinations, including an optional button area with hard-wired 22 mm pilot devices that have wiring brought to two terminal blocks. These monitors also contain a USB port on the back of the unit, which is sealed with a threaded cap. The threaded cap makes it easy to connect peripherals temporarily, adding the ability to replace the cap later to preserve the IP65 rating. 

Allen-Bradley logo

Overview

  • Available in landscape and portrait versions:
    • Landscape with 15.6”, 18.5”, 21.5” and 24” TFT LCDs in wide aspect ratio
    • Portrait with 21.5” and 24” TFT LCDs in wide aspect ratio
  • Features Full HD resolution
  • Offers various exterior features:
    • VESA 75/100 or top/bottom arm mounting
    • Powder coated die-cast aluminum chassis with anti-scratch treatment
    • Full IP65 protection grade  
  • Available bezel options include:
    • Aluminum frame with single-touch resistive touch screen (landscape version only)
    • Aluminum and glass True Flat frame with multitouch projected capacitive touch screen
  • Features optional factory-configured button area with 22 mm pilot devices

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
ASEM 6300MA On-Machine Monitor Product Profile 6300MA-PP001_-EN-P
Certifications
Certifications
UL Listed CertificationUL Listed Certification
  • CE Marked
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300MA-YA0 On-Machine Industrial Monitors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose