Loading

CompactBlock Guard Safety I/O Modules
Allen-Bradley

Our Bulletin 1791DS and 1791ES CompactBlock™ Guard I/O™ modules provide the advantages of distributed I/O for safety systems.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(3)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Bulletin 1791DS and 1791ES CompactBlock™ Guard I/O™ modules provide the advantages of distributed I/O for safety systems. These modules work with safety controllers that communicate on DeviceNet™ or EtherNet/IP™ networks using CIP™ Safety. CompactBlock Guard Safety I/O is optimized to work with GuardLogix®, and SmartGuard™ controllers.

Allen-Bradley logo

Overview

  • Includes TÜV certification as a system with GuardLogix® and SmartGuard™ 600 controllers
  • Supports both standard and safety control
  • Includes 24V DC I/O circuits with built-in power supply
  • Offers point-level diagnostics for troubleshooting of all input and output circuits
  • Includes removal and insertion under power (RIUP), when following appropriate safety practices
  • Offers DIN-rail mounting and removable terminals for easy installation and maintenance
  • Includes common power and I/O wiring
  • Offers additional standard solid-state outputs for any unused safety inputs
  • Compatible with Allen-Bradley® Guardmaster® safety devices

1791ES CompactBlock Guard I/O 2-Channel Encoder Feedback Module

  • Compatible with GuardLogix 5580 and Compact GuardLogix 5380 controller
  • Supports Incremental and Absolute Encoder Feedback such as Sine/Cosine, AqB, SSI directly into the Safety Task
  • Supports for programming of dynamic direction, position, and velocity setpoints
  • Rated for single and dual Channel configurations
  • Includes two RJ45 ports for fault-tolerant EtherNet/IP based network topologies such as Linear and Device Level Ring Topologies
1791DS CompactBlock™ Guard I/O™ for DeviceNet
  • Compatible with safety controllers that communicate on DeviceNet™ using CIP™ Safety
  • Includes 4…16 single-channel safety inputs and 4…16 standard pulse test outputs
  • Some blocks include four or eight safety solid-state outputs, single- or dual-channel or four single-channel safety relay outputs

1791ES CompactBlock Guard I/O for EtherNet/IP

  • Compatible with safety controllers that communicate on EtherNet/IP™ using CIP Safety
  • Includes single- or dual-channel safety inputs (16 single/8 dual or 8 single/4 dual) and 8 or 16 standard pulse test outputs
  • Some blocks include four dual-channel safety outputs

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


Certifications
CSA MarkCanadian Standards Association Mark
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
DeviceNetDeviceNet
EtherNet/IPEtherNet/IP
UL MarkedUL Marked

DeviceNet Blocks

  • UL Listed
  • CE Marked
  • C-Tick
  • CSA
  • UL Class I Div 2 Hazardous
  • UL NRGF
  • ODVA Conformance
  • TÜV certified for functional safety up to SIL 3, Cat. 4, PLe

EtherNet/IP Blocks

  • cULus
  • CE Marked
  • C-Tick
  • CSA
  • UL Class I Div 2 Hazardous
  • UL NRGF
  • EtherNet/IP
  • TÜV and UL certified for functional safety up to SIL 3, Cat. 4, PLe

EtherNet/IP Encoder Feedback Module

  • EtherNet/IP Encoder Feedback Module
  • cULus
  • CE Marked
  • RCM
  • KCC
  • UL NRAQ/NRAQ7
  • EtherNet/IP
  • TÜV and UL certified for functional safety up to SIL 3, Cat. 4, PLe

CompactBlock Guard I/O modules are available in IP20 (in-cabinet) form factor.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Installation Instructions Publication
CompactBlock Guard I/O on DeviceNet Safety Modules Installation Instructions 1791DS-IN002_-EN-P
CompactBlock Guard I/O on EtherNet/IP Safety Modules Installation Instructions 1791ES-IN001_-EN-P
CompactBlock Guard I/O 2-Channel Incremental Encoder Synchronous Serial Interface Module 1791ES-IN002_-EN-P
User Manuals Publication
CompactBlock Guard I/O on DeviceNet Safety Modules User Manual 1791DS-UM001_-EN-P
CompactBlock Guard I/O on EtherNet/IP Safety Modules User Manual 1791ES-UM001_-EN-P
CompactBlock Guard I/O 2-Channel Incremental Synchronous Serial Interface Encoder Module User Manual 1791ES-UM002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right
  5. Chevron LeftChevron Left CompactBlock Guard Safety I/O Modules Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose