Loading

1694 Modular Electronic Circuit Protectors
Allen-Bradley

Our modular Bulletin 1694 Electronic Circuit Protectors protect the secondary circuits of 24V DC switch mode power supply against short circuit or overload. IO-Link enabled versions provide real-time insight into the status of your control system.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(10)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 1694 modular electronic circuit protectors
1694 modular electronic circuit protectors
Chevron LeftChevron Left
1694 modular electronic circuit protectors
Chevron LeftChevron Left
Allen-Bradley logo

Our modular Bulletin 1694 Electronic Circuit Protectors protect the secondary circuits of 24V DC switch mode power supply against short circuit or overload. IO-Link enabled versions provide real-time insight into the status of your control system. The only 12.5 mm wide modules can be mounted side by side no further accessories required. They come with time-saving push-in terminals. The protection modules are available in single or double channel in the same compact housing. The range comprise fixed current ratings from 1A...10A and an adjustable current version.


What's New?

Provide Real-time Current and Voltage Levels with IO-Link Technology

By choosing IO-Link enabled versions of Bulletin 1694 Electronic Circuit Protectors and Power Modules, you can provide real-time current and voltage levels for any protection channel to your control system. This means you can get early insight to when values are trending out of normal ranges and possible intervene before a fault shuts your process down. IO-Link communications enable remote reset or range adjustment of circuit protection modules.


  • Offers certified NEC Class 2 circuits [1A..4A]
  • Provides LED indicator which turns yellow and provides a visual warning when load reaches 90 percent of current rating of protection channel
  • Offers Push-in terminals that help reduce wiring time
  • Helps protect both wiring and loads
  • Allows easy side by side mounting – no accessories required
  • Mounts on DIN-rails
Podcast
Episode 2: DC Circuit Protection Made Easy

Why is DC circuit protection important and how do I use it? These questions are answered by Product Manager Juerg Merki in ROK Talk on Industrial Components Episode 2.

Tools
Bulletin 1694 Temperature Derating Calculator

Considering the ambient temperature during design phase is important. This calculator simulates the current (A) derating in function of the temperature. 

Download Now
Bulletin 1694 Electronic Circuit Protectors Overview
Video
Bulletin 1694 Electronic Circuit Protectors Overview

Our circuit protectors are a modular system, that consist of power feed modules, protection modules, and power distribution modules. This video shows how the components are mounted on a DIN rail and connected to one another.

Watch Now
Smart Devices with IO-Link Technology
Products
Smart Devices with IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors and other field devices into our connected enterprise by connecting the IO-Link enabled device into an IO-Link master module.

Learn More
Electronic Circuit Protection Demos
Demo
Electronic Circuit Protection Demos

Explore this interactive demonstration to compare the performance of Bulletin 1694 Electronic Circuit Protection modules to thermo-magnetic circuit breakers in various fault scenarios on a control circuit.

Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Control Circuit and Load Protection Selection Guide 1492-SG122_-EN-P
Installation Instructions Publication
1694 Electronic Circuit Protection for 24V DC Installation 1694-IN002_-EN-E
1694 Electronic Circuit Protection for 24V DC with IO-Link Installation 1694-IN001_-EN-E
Product Profiles Publication
1694 Electronic Circuit Protection Module Product Profile 1694-PP001_-EN-P
1694 Electronic Circuit Protection Module White Paper 1694-WP001_-EN-P
Certifications
Certifications
China RoHS EChina RoHS E
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
EAC CertificationEAC Certification
CMIM Mark Certificate of Conformity in Morocco
  • CE Marked
  • China RoHS
  • Morocco EMC
  • RCM Certified
  • UKCA Marked
  • EAC Certified
  • RoHS Compliant
  • WEEE

File Numbers

  • cULus 508, File No. E56639
  • UL 2367, File No. E350272

Standards Compliance

  • NEC Class 2 (selected devices)
  • UL 508 Listed
  • UL 2367 Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 1694 Modular Electronic Circuit Protectors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose