Loading

Safety Laser Scanners

Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable field sets (warning and safety). The Safety Configuration and Diagnostic (SCD) Windows®-based software, supplied with each scanner, simplifies the programming of the SafeZone Safety Laser Scanners. A configuration wizard is available to guide the programmer through simple or complex system configurations.

Popular Resources/Quicklinks
Presence Sensing Safety Devices Brochure SafeZone Singlezone Safety Laser Scanner Product Profile SafeZone Mini Safety Laser Scanner Product Profile

Overview

  • Offers 190° or 270° scan angles
  • Provides 2 m, 3 m, 4 m, or 5 m (6.56 ft., 9.84 ft., 13.12 ft., or 16.4 ft.) safety field ranges
  • Includes configurable resolutions 30...150 mm (1.18...5.9 in.)
  • Provides configurable restart delay
  • Offers horizontal or vertical mounting
  • Includes seven segment display for diagnostic information
  • Offers multiple sampling (2...16 units)
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


Product Selection


Specifications

Certifications
  • CE Marked for all applicable directives
  • cULus
  • TÜV 
Safety Classification
  • Category 3 EN ISO 13849-1
  • Type 3 DIN EN61496-1
  • SIL 1 per IEC 61508
  • SIL CL2 EN 62061
  • EN ISO 13849-1   
Functional Safety Data
  • PFHD = 8 x10-8
  • Mission Time (TM) = 20 years (EN ISO 13849)
  • Suitable for Performance Level PLd (according to ISO 13849-1:2006) and for use in SIL 2 systems (according to IEC 62061)

Standards Compliance
  • DIN EN 61496-1: 2009-03
  • DIN EN 61508:2002/2003
  • DIN EN ISO 13849-1: 2008-12 
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Software

The Safety Configuration and Diagnostic (SCD) Windows-based software, supplied with each scanner, simplifies the programming of the SafeZone scanners. A configuration wizard guides you through simple or complex system configurations.

Download the SafeZone Safety Laser Scanner software Version 3.02

Installing the SCD Software:

  1. Download and extract the contents of the ZIP file to a folder on your local drive
  2. Run 'Setup.exe'
  3. Enter the appropriate serial number: 5PAJXM-5NWEL-3UAUD-NK5RA

Documentation

Resource Publication Number Language
Presence Sensing Safety Devices Brochure GLSAFE-BR001
SafeZone Singlezone Safety Laser Scanner Product Profile 442L-PP002
SafeZone Mini Safety Laser Scanner Product Profile 442L-PP003
SafeZone Mini Safety Laser Scanner User Manual 442L-UM005
SafeZone Singlezone & Multizone Safety Laser Scanner User Manual 442L-UM003
Safety Configuration & Diagnosis Software User Manual 442L-UM006
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Applications

Typical applications for our SafeZone™ Safety Laser Scanners include:

  • Personnel detection in front of a machine or equipment hazards
  • Safety replacement when irregular shaped safety mats are required
  • AGV applications, two warning fields can gradually slow the AGV thus reducing brake wear

Safety Solutions Case Studies — View our case studies site to discover how customers have applied Allen-Bradley safety products in their applications.

SafeZone Safety Laser Scanner Applications — Watch this video to see examples of how this scanner can be applied in various situations.