Our Bulletin 2098 Ultra™ 3000 Digital Servo Drives support simple standalone indexing as well as multi-axis integrated motion. All power sizes are available with indexing, SERCOS interface and DeviceNet™ networking options. Integrate this drive with the ControlLogix™ or SoftLogix™ platform via SERCOS interface for integrated motion.
Overview
- Continuous output power of 110V…460V (0.25…22 kW)
- 100…480V AC options, single and three-phase input
- SERCOS interface or DeviceNet™ connectivity options
- 7.5…150 A peak current capability
- Uses standard high-density D-Shell connectors
- Field-programmable flash memory firmware storage
- Eight selectable general purpose inputs
- Four selectable general purpose outputs and relay output
- One serial port for RS-232 or RS-485 communications
- Built-in support for multi-turn absolute encoders or an option to supply external logic power to maintain position during power loss
- The Ultra™ 3000 servo drive does not comply with the European Union (2011/65/EU) RoHS directive that restricts the use of hazardous substances and cannot be shipped to areas that require RoHS compliance.
Product Selection
Software
Use the following software to program your Ultra 3000 Digital servo drives.