Our Bulletin 845GM Single Turn is a NEMA Type 4 and 13, single-turn absolute encoder that digitizes shaft position for reliable readouts. You can use this encoder under a wide range of harsh conditions. The 845GM provides high resolution in a compact size 20 housing for applications where positioning accuracy is critical but space is limited.
Popular Resources/Quicklinks
Overview
- Absolute gray code, natural binary or binary coded decimal (BCD) output
- 8…15 bit resolution (256…32768 counts per revolution)
- Open collector, TTL, push-pull, or SSI outputs
- Low or high true output optional
- NEMA Type 4 and 13
- Reverse polarity protection
- 5V, 8…24V or 10…30V DC power supply
- 0…85 °C (32…185 °F) operating temperature