https://www.rockwellautomation.com/en-hu/products/details.855T-B24SA3.html
Catalog #: 855T-B24SA3
Sound Module 70 mm Stack Lights
Catalog #: 855T-B24SA3
Sound Module 70 mm Stack Lights
Rockwell Automation announces that as of
2019-10-01T00:00:00.000Z,
the Sound Module 70 mm Stack Lights will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2019-10-01T00:00:00.000Z
Replacement Category:
Functional Replacement
Replacement Product:
856T-BP1
[https://www.rockwellautomation.com/en-hu/products/details.856T-BP1.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Operating voltage at DC | 24 V |
---|---|
Voltage type | AC/DC |
Operating voltage | 24V AC/DC (±10%) |
Current consumption | 45 mA @ 24V AC/DC |
Lamp life rating | Sound modules: 20000 h |
Leakage current impact | All sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Construction
Degree of protection (NEMA) | 4X |
---|---|
Tone adjustable | Yes |
Degree of protection (IP) | IP65 |
Colour | Black |
Function | Continuous tone/pulse tone |
Mechanical
Outer diameter | 69.5 mm |
---|---|
Decibel rating | High 107 dB/low 95 dB, selectable via DIP switch |
Module type | Single-circuit piezo-style module with continuous or pulsing tones (modified by a DIP switch), Type 4/4X/13, Volume 107 dB or 92 dB @ 1 m |
Recommended terminal torque | 0.8 Nm |
Recommended wire size | 0.5 mm² |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Accessory
Materials | Rubber seals and gaskets: Nitrile rubber |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 931-IN009 |
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 931-IN009 |
TYPE | Technical Data |
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.