| Custom Trip or Reset Setting |
Standard Trip/Reset Setting
|
|---|---|
| Pilot Light Modifications |
No Pilot Light
|
| Explosion-proof |
False
|
|---|---|
| Housing material |
Other
|
| Style |
Style C product
|
| Actuator type |
External bellows: Copper Alloy, Stainless Steel Type 316
|
| Suitable for water |
True
|
| Suitable for air |
True
|
| Suitable for oil |
True
|
| Supply voltage |
600 V
|
|---|---|
| Electrical connection |
Cable screw gland
|
| Customization |
Standard trip/reset settings
|
| Contact block modification |
2 circuit-SPST NC (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC-57.5 VA, 115...230V note: minimum specified differential value approximately doubles)
|
| Width |
65.1 mm
|
|---|---|
| Depth |
62.6 mm
|
| Height |
185.8 mm
|
| Shipping weight, approx |
2 lb
|
| Line pressure, max |
25 psi
|
| Occasional surge pressures, max |
30 psi
|
| Adjustable differential |
0.2 psi
|
| Adjustable operating range |
12 in Hg Vacuum...8 psi
|
| Pressure connection |
1/4 in N.P.T.F. internal pipe thread or 3/8 in N.P.S.F. internal pipe connection (836-C1 and 836-C1A only)
|
| Ingress rating |
NEMA Type 1 (Type 1 industrial use)
|
| Operating temperature |
-22 °F
|
|---|---|
| Storage temperature |
-22 °F
|
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| Type | Resource | Publication |
|---|---|---|
| General | Technical Data | -- |
| General | Product Cutsheet | -- |
| General | Enclosure Dimensions | -- |
| Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Custom Trip or Reset Setting |
Standard Trip/Reset Setting
|
|---|---|
| Pilot Light Modifications |
No Pilot Light
|
| Explosion-proof |
False
|
|---|---|
| Housing material |
Other
|
| Style |
Style C product
|
| Actuator type |
External bellows: Copper Alloy, Stainless Steel Type 316
|
| Suitable for water |
True
|
| Suitable for air |
True
|
| Suitable for oil |
True
|
| Supply voltage |
600 V
|
|---|---|
| Electrical connection |
Cable screw gland
|
| Customization |
Standard trip/reset settings
|
| Contact block modification |
2 circuit-SPST NC (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC-57.5 VA, 115...230V note: minimum specified differential value approximately doubles)
|
| Width |
65.1 mm
|
|---|---|
| Depth |
62.6 mm
|
| Height |
185.8 mm
|
| Shipping weight, approx |
2 lb
|
| Line pressure, max |
25 psi
|
| Occasional surge pressures, max |
30 psi
|
| Adjustable differential |
0.2 psi
|
| Adjustable operating range |
12 in Hg Vacuum...8 psi
|
| Pressure connection |
1/4 in N.P.T.F. internal pipe thread or 3/8 in N.P.S.F. internal pipe connection (836-C1 and 836-C1A only)
|
| Ingress rating |
NEMA Type 1 (Type 1 industrial use)
|
| Operating temperature |
-22 °F
|
|---|---|
| Storage temperature |
-22 °F
|
Drawings
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Documents
|
Technical Data
General
-- |
|
Product Cutsheet
General
-- |
|
Enclosure Dimensions
General
-- |
|
836-td001_-en-p
Technical Data
836-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Technical Data | -- |
| General | Product Cutsheet | -- |
| General | Enclosure Dimensions | -- |
| Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.