https://www.rockwellautomation.com/en-hu/products/details.800FP-P6PN5W.html
Catalog #: 800FP-P6PN5W
800F PB, 22mm Pilot Light, Pilot Light, No Contact Block Circuit, No Contact Block Circuit, Standard, White LED, Blue, Integrated LED Module, Plastic, 120VAC/DC (Incand), 120VAC(LED), No Contact Blocks/ Latch Only, Plastic Latch Mount, No Screw, No Monolithic Voltage, No Monolithic Power Module, Standard Pack
Catalog #: 800FP-P6PN5W
800F PB, 22mm Pilot Light, Pilot Light, No Contact Block Circuit, No Contact Block Circuit, Standard, White LED, Blue, Integrated LED Module, Plastic, 120VAC/DC (Incand), 120VAC(LED), No Contact Blocks/ Latch Only, Plastic Latch Mount, No Screw, No Monolithic Voltage, No Monolithic Power Module, Standard Pack
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of indicator lights | 1 |
---|---|
Voltage type | AC/DC |
Rated operating voltage Ue | 24 V |
Illumination lamp type | White LED |
Operator construction/material | Plastic |
Illumination module input voltage | 120V AC (LED) |
Construction
With front ring | Yes |
---|---|
Construction type lens | Round |
Material front ring | Plastic |
Colour lens | Blue |
Operator cap/button shape | Round |
Operator cap type | Diffuse |
Operator cap color | Blue |
Operator cap/button material | Plastic |
Latch material | Plastic |
Termination style | Screw |
Mechanical
Hole diameter | 22.5 mm |
---|---|
Type of electric connection | Screw connection |
Illumination module mounting style | Latch |
Operator type | Pilot light |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (800FP - round plastic operator) |
Vibration | 10 G maximum |
Shock | 100 G |
Environmental
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 °C |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.