Recommended Cable Spacing
PowerFlex®
755T products require multiple conductors in parallel. Wire size and number of conductors must be determined by the customer based on drive rated current, local codes, operating conditions, and specific application needs. When using multiple conductors per phase, symmetrical spacing of the input and output power cabling over the span of the bus bar for each phase is required.When using multiple conductors per phase, wires must be arranged so that each conduit, bundle, or cable contains equal numbers of conductors from all three phases.
Spacing Examples
A | Evenly space conductors along the length of the bus bar |
B | 5.1 mm (2.0 in. |
Recommended Cable Spacing Example—1000 mm (39.4 in.) Wire Input Bay
Recommended L-bracket Spacing Example - 800 mm (31.5 in.) Wire Bay
Provide Feedback