Grounding Clamps

The grounding clamp kits listed can be used to secure round copper ground conductors to 9.5 mm (0.37 in.) thick ground bus bars.
A line illustration of a grounding clamp, and a copper busbar with a clamp attached
Kit Catalog Number
Conductor cross-sections
ISO (mm
2
)
AWG/MCM
Tightening Torque [N•m (lb•in)]
SK-RM-GRNDCLMP-16
2.5…16
14…6 AWG
3 (27)
SK-RM-GRNDCLMP-50
16…50
6…0 AWG
8 (71)
SK-RM-GRNDCLMP-75
35…75
2…00 AWG
12 (106)
SK-RM-GRNDCLMP-185
70…185
00 AWG …350 MCM
15 (133)
The final assembly Safety Ground-PE must be connected to system ground. Ground impedance must conform to the requirements of national and local industrial safety regulations and/or electrical codes. Periodically check the integrity of all ground connections.
For more information on grounding requirements, see PowerFlex 755TM IP00/Open Type Kits Installation Instructions, 750-IN101, and Wiring and Grounding Guidelines for Pulse Width Modulated (PWM) AC Drives, DRIVES-IN001.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal