Power Cable Connections—Frames 5, 6, and 6L
Observe the specifications listed in this section for AC line input power and output motor cable connections.
Wire Size Range | Strip Length | Recommended Torque | Recommended Tool | |
|---|---|---|---|---|
Maximum: 35 mm² (2 AWG) | Minimum: 2.5 mm² (14 AWG) | 18.0 (0.7 in.) | 5.0 N•m (44.3 lb•in) | 0.35 in. Flat Screwdriver |
- The wire size ranges are the maximum and minimum that the terminal block will accept - these are not recommendations.
- Terminal blocks are designed to accept a single wire.
Maximum Lug Width | Recommended Torque | Terminal Bolt Size | Recommended Tool |
|---|---|---|---|
34.6 mm (1.36 in.) | 11.3 N•m (100 lb•in) | M8 x 1.25 | 13 mm hex socket |
- Lugs are not supplied.
Terminal Bolt | Bolt Length | Material | Quantity Required | Recommended Tool |
|---|---|---|---|---|
M8 x 1.25 with spring washer | 30…35 mm (1.2…1.4 in.) | Steel | 12 | T40 hexalobular |
Frame | Recommended Torque | Terminal Bolt/Screw Size | Recommended Tool |
|---|---|---|---|
5 | 3.4 N•m (30 lb•in) | M6 | 10 mm hex socket |
6 | 11.3 N•m (100 lb•in) | M8 | 13 mm hex socket |
6L | 11.3 N•m (100 lb•in) | 13 mm hex socket |
Frame 6L UL Listed Barrel Lugs for UL Compliant Installations
Use the following UL Listed barrel lug to make AC line input power and output motor connections to the frame 6L bus bars.
Item | Manufacturer | Part Number | Quantity Required | Wire Size |
|---|---|---|---|---|
Barrel lug | Raychem | RLLB-120 2E-8 | 12 | 4/0 |
- UL Listed barrel lugs are customer-supplied.
- Use the manufacturer-recommended tooling to fasten crimp type terminals to cabling.
Frame 6L UL Compliant Bus Bar Connections
AC line input power and output motor cables with UL Listed barrel lugs are connected directly to frame 6L bus bars. Use the recommended connection hardware as described.
Barrel Lug Connection Details
Barrel Lugs for Non-UL Installations
- Barrel lugs are customer-supplied.
- Use only copper barrel lugs with tin or zinc plating.
- Barrel lugs can be either crimp or mechanical type.
- Use the vendor-recommended tooling to fasten crimp type terminals to cabling.
- Torque mechanical type terminals according to vendor instructions.
- Barrel lugs must have the dimensions in the following graphic.
Barrel Lug Dimensions
Provide Feedback