Customer Supplied Control Bus Power—Frames 5, 6, and 6L
Customer connections to provide the control bus with 240V AC and 24V DC power are provided in the input bay and control bay of applicable 755T products.
24V DC Power and Shunt Trip Terminal Block Connections—Frames 5, 6, and 6L
Use the terminal block to connect an external 24V DC power source. Use the terminal block to connect to a shunt trip circuit.
This 24V DC power source provides auxiliary power to the control pod and other control circuits when main power has been removed.
Terminal Block | Frame [IP00] | Wire Size | Strip Length | Recommended Torque |
|---|---|---|---|---|
24V DC | 5, 6, and 6L | 6 mm² (22…8 AWG) | 12 mm (0.47 in.) | 1.2 N•m (10 lb•in) |
Shunt Trip | 5, 6, and 6L | 6 mm² (22…8 AWG) | 12 mm (0.47 in.) | 1.2 N•m (10 lb•in) |
Product | Frame | Maximum Power Requirements [Watts] |
|---|---|---|
755TL and 755TR drives | 5, 6, and 6L | 240 |
Provide Feedback