Remove Frame 8…15 LCL Filter Module

Follow this procedure to remove the LCL filter module from a frame 8…15 enclosure.
If power modules need to be removed, follow these steps to remove them.
  1. Review the product advisories in the Before You Begin section.
  2. Open the enclosure door.
  3. If present, remove the protective guards from the enclosure.
  4. Loosen the screw that secures the connections cover to the front of any adjoining power module.
  5. Use the screw to lift the connections cover up and off the power module chassis.
    Image showing connection covers removed from a pair of PowerFlex 755TL and 755TR frame 8 to 15 power modules.
    IMPORTANT: Minimum inside bend radius for fiber-optic cable is 50 mm (2 in.). Any bends with a shorter inside radius can permanently damage the fiber-optic cable. Signal attenuation increases as inside bend radius is decreased.
  6. Disconnect the PDI and CTL fiber-optic cables, if present, from the power layer interface circuit board.
    Image showing connections cover removed to show PowerFlex 755TL and 755TR frame 8 to 15 power module fiber-optic connections.
    Item
    Description
    A
    LCL filter with one line side converter.
    B
    LCL filter with two line side converters.
  7. Without bending the cable to a radius less than 50 mm (2 in.), carefully remove the disconnected fiber-optic cables from the power module chassis.
  8. Disconnect any P1 through P4 cables that are plugged into the I/O panel in the power modules.
  9. Carefully remove the disconnected cables from the power module chassis.
    Image with callouts showing wire harness connections of the PowerFlex 755TL and 755TR frame 8 to 15 power module.
  10. On the LCL filter module, disconnect the the 240 volt connector P4 and AC input fuse wire harness connector P5 on the LCL filter module.
    Image with callouts showing wire harness connections of the PowerFlex 755TL and 755TR frame 8 to 15 LCL filter module.
    Item
    Description
    A
    240V P4 to P2 power control bus connection.
    B
    AC input fuse P1 to P5 connection.
  11. Remove the three M12 x 13 mm hex nuts that secure the flexbus cables to the AC input fuse terminals and remove the flexbus cables.
  12. Remove the two M10 x 20 mm screws that secure the LCL filter module chassis to the control bus frame.
    Image with step numbers showing flexbus and bracket screw connections for a PowerFlex 755TL and 755TR frame 8 to 15 LCL filter module.
  13. Leave the two M10 x 20 mm screws that secure the LCL filter module chassis to the floor mounting bracket while preparing the
    PowerFlex®
    750-Series service cart.
  14. Secure the service cart to the floor mounting bracket in the enclosure. See PowerFlex 750-Series Service Cart Instructions, publication 750-IN105, for information on using the service cart.
  15. To release the LCL filter module, remove the two remaining M10 screws that secure the module to the cabinet floor.
  16. To remove the LCL filter module from the enclosure, use the service cart, 20-750-MCART1.
    Image showing an F1 LCL filter removed from the second power bay of a PowerFlex frame 10 drive using the service cart.
    ATTENTION:
    Risk of injury, death, or equipment damage exists.
    IGBT power and LCL filter modules have a high center of gravity and may pose a tip-over hazard. To guard against death, serious personal injury, or equipment damage, do not subject the module to high rates of acceleration or deceleration while transporting. Do not push or pull above the points that are indicated on the module.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal