Prepare Floor Mount Enclosures

Access to the enclosure interior is required during product installation to complete the following tasks:
  • Join enclosures with external hardware (applies to product that is divided for shipment)
  • Anchor the enclosure to the mounting surface
  • Make electrical interconnections
If your installation involves multiple enclosure sections, you can refer to the approximate dimensions section to help you understand how the enclosures are arranged.
  1. Use the double-bit key that is provided to open the power bay door.
  2. To access interior components and to make mechanical and electrical connections, remove the protective touch guards. See Remove Protective Touch Guards for instructions for removing the guards that are found in each enclosure type.
  3. To determine which power and LCL filter modules you must remove to facilitate installation, review Component Removal Requirements.
  4. Remove the required power modules and LCL filter modules for the product you are installing. Each module is marked with a unique position number that corresponds with a module location inside the cabinet. See Component Removal Requirements. The
    PowerFlex®
    750-Series module service cart, catalog number 20-750-MCART1 is recommended to move power modules and is required for LCL filter modules.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal