Main Control Circuit Board
Item | Name | Description |
|---|---|---|
A | HIM Connector | Terminal block connector for the DPI Port 1 (HIM Cradle) cable connection. |
B | Fan Connector | Power supply for internal cooling fan. |
C | Control Selector | Rotary switch for setting the programming mode. |
E | SAFETY Jumper | Safety enable jumper. Removed when safety option is installed. |
F | ENABLE Jumper | Hardware enable jumper. TB1 becomes an Enable when this jumper is removed. |
G | Built-in EtherNet/IP™ Connectors | EtherNet/IP™ network cable connections. |
H | TB1 | I/O terminal block |
I | DPI Port 2 | Terminal block connector for the mini-DIN cable. The mini-DIN is used for handheld and remote HIM options. |
J | Door Switch Connector | Power supply for the door switch |
K | Edge Connectors | The XT main control circuit boards have PolySi PST-576 dielectric grease applied to the edge connectors. If necessary, an edge connector grease applicator kit, catalog number SK-RM-GRAPP1, is available to re-apply grease to edge connectors on circuit boards. |
IMPORTANT:
When handling circuit boards with grease:
- Do not touch or remove the grease
- Do not allow the grease to become contaminated
Terminal | Name | Description |
|---|---|---|
Di 0ac | Digital Input 0 120V AC (132V AC Max.) | Connections for AC power supply. High State: 100…132V AC Low State: 0…30V AC 10 mA maximum |
Di C | Digital Input Common | Digital input common |
Di 0dc | Digital Input 0 24V DC (30V DC Max.) | Connections for DC power supply. High State: 20…24V DC Low State: 0…5V DC 9 mA maximum |
+24V | +24 Volt Power | Connections for drive supplied 24V power. 150 mA maximum |
24VC | 24 Volt Common |
Name | Wire Size Range | Torque | Strip Length | ||
|---|---|---|---|---|---|
755T control module TB1 | Maximum | Minimum | Maximum | Recommended | 6 mm (0.24 in.) |
2.5 mm 2 (14 AWG) | 0.3 mm 2 (28 AWG) | 0.25 N•m (2.2 lb•in) | 0.2 N•m (1.8 lb•in) | ||
Name | Description |
|---|---|
P9 | Connection for door switch. 5 mA maximum |
Provide Feedback