Install Reinforcement Hardware—Seismic Installation Frame 7

  1. Follow the instructions for removing the LCL filter and power modules to gain access to the cabinet interior.
  2. Position the reinforcement hardware as shown.
    Install the frame 7 reinforcement hardware.
  3. Secure the reinforcement hardware to the vertical enclosure rails by using 12 M5.5 x 13 mm self-tapping screws.
    IMPORTANT: If any of the mounting holes in the vertical rails are stripped during installation, replace the fastener with a M6 x 12 mm Torx screw provided with the kit. Final torque: 4.75 N•m (42 lb•in).
    Secure the frame 7 reinforcement hardware.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal