Secure and Seal Roof Panels—Seismic Installation Frames 8…15

  1. Use the M12 bolts, washers, and seismic brackets to secure and seal the roof panels.
  2. Use the M12 bolts and nuts to join the seismic brackets.
    IMPORTANT: The paint-piercing rubber washers are required for both grounding purposes and to meet the enclosure rating.
    Secure roof panels for seismic installations.
  3. Use the M8 and M6 screws to fasten the span bar between the seismic brackets on the input bay.
  4. To secure the door stops, insert the M8 self-locking pins and wing screws.
    Seismic bracket set used with the 1000 mm (39.4 in.) wide Input Bay found on frame 10 and larger drives and bus supplies. Bracket sets with door latches are used on frame 9 and larger drives.
    Install door stop wingnuts for seismic installations.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal