Secure and Seal Roof Panels—Standard Installation Frames 7…15
To secure and seal the roof panels, use the M12 screws with integral paint-piercing rubber washers.
- Install the M12 screws with integral paint-piercing rubber washers in each open roof panel corner.IMPORTANT: The paint-piercing rubber washers are required for both grounding purposes and to meet the enclosure rating.IMPORTANT: Skip this step if you intend to install a seismic kit.AM12 screwBPaint-piercing washer
Provide Feedback