Secure and Seal Roof Panel—Seismic Installation Frame 7
- Use the M12 bolts, washers, and seismic brackets to secure and seal the roof panel.IMPORTANT: The paint-piercing rubber washers are required for both grounding purposes and to meet the enclosure rating.AM12 boltBFlat washerCSeismic bracketDPaint-piercing washer
- To secure the door stops, insert the M8 self-locking pins and wing screws.
Provide Feedback