Control Pod Access

The control pod is mounted to the chassis on frame 5, 6, and 6L drives and frame 5 and 6 bus supplies. A removable panel is provided for access to the control pod without cover removal.
Frame 5, 6, and 6L Control Pod Locations
Frame 5, 6, and 6L control pod locations.
A
Frame 5
PowerFlex®
755TL and 755TR drives.
B
Frame 6
PowerFlex®
755TL, 755TR drives, and 755TM bus supplies.
C
Frame 6L
PowerFlex®
755TR drives.
D
Typical control pod access for frame 5, 6, and 6L products (frame 5 shown).
The control pod is located top right front in a frame 7 cabinet.
Frame 7 Control Pod Location
Frame 7 control pod location and pod cover removal.
A
Frame 7
PowerFlex®
755TL, 755TR drives, and 755TM bus supplies.
B
Frame 7 control pod cover removal.
The control pod is located in the input bay of 755T drives and bus supplies and the control bay of a common bus inverter, if equipped.
Frame 8…15 Control Pod Locations
Frame 8…15 control pod location and pod cover removal.
A
Input bay
PowerFlex®
755TL, 755TR drives, and 755TM bus supplies.
B
Control bay
PowerFlex®
755TM common bus converters.
C
PowerFlex®
755T products control pod cover removal.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal