Removal of PowerFlex 755TL and 755TR Drive Components
This section lists the LCL filter modules, line side converters, and motor side inverters that you must remove to install the product. Removal of these components provides access to join and anchor the cabinets, and for making the electrical interconnections between the cabinets.
Frame 7 Drives
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
F0 | LCL filter | Section 1 of 1 |
L0 | Line side converter | |
M0 | Motor side inverter |
Frame 8 Drives
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
F0 | LCL filter | Section 1 of 1 |
L0 | Line side converter | |
M0 | Motor side inverter |
Frame 9 Drives
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
L0, L1 | Line side converter | Section 1 of 1 |
F0 | LCL filter | |
M0, M1 | Motor side inverter |
Frame 10 Drives
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
L0, L1 | Line side converter | Section 1 of 2 (left section) |
F0 | LCL filter | |
F2 | LCL filter | Section 2 of 2 (right section) |
L2 | Line side converter | |
M0, M1, M2 | Motor side inverter | |
A = Shipping split location | ||
Frame 11 Drives
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
L0, L1 | Line side converter | Section 1 of 2 (left section) |
F0 | LCL filter | |
L2, L3 | Line side converter | Section 2 of 2 (right section) |
F2 | LCL filter | |
M0, M1, M2, M3 | Motor side inverter | |
A = Shipping split location | ||
Frame 12 Drives
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
L0, L1 | Line side converter | Section 1 of 3 (left section) |
F0 | LCL Filter | |
L2, L3, L4 | Line side converter | Section 2 of 3 (center section) |
F2, F4 | LCL Filter | |
M0, M1, M2, M3, M4 | Motor side inverter | Section 3 of 3 (right section) |
A = Shipping split location | ||
Frame 13 Drives
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
L0, L1 | Line side converter | Section 2 of 6 (back-to-back left section) Section 5 of 7 (in-line left section) |
F0 | LCL filter | |
F2 | LCL filter | Section 3 of 6 (back-to-back right section) Section 6 of 7 (in-line right section) |
L2 | Line side converter | |
M0, M1, M2 | Motor side inverter | |
M5, M4, M3 | Motor side inverter | Section 4 of 6 (back-to-back left section) Section 2 of 7 (in-line left section) |
F5 | LCL filter | |
L5 | Line side converter | |
L4, L3 | Line side converter | Section 5 of 6 (back-to-back right section) Section 3 of 7 (in-line right section) |
F3 | LCL filter | |
A = Shipping split location | ||
Frame 14 Drives
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
L0, L1 | Line side converter | Section 2 of 6 (back-to-back left section) Section 5 of 7 (in-line left section) |
F0 | LCL filter | |
L2, L3 | Line side converter | Section 3 of 6 (back-to-back right section) Section 6 of 7 (in-line right section) |
F2 | LCL filter | |
M0, M1, M2, M3 | Motor side inverter | |
M7, M6, M5, M4 | Motor side inverter | Section 4 of 6 (back-to-back left section) Section 2 of 7 (in-line left section) |
F6 | LCL filter | |
L7, L6 | Line side converter | |
L5, L4 | Line side converter | Section 5 of 6 (back-to-back right section) Section 3 of 7 (in-line right section) |
F4 | LCL filter | |
A = Shipping split location | ||
Frame 15 Drives
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
L0, L1 | Line side converter | Section 2 of 8 (back-to-back left section) Section 6 of 9 (in-line left section) |
F0 | LCL filter | |
L2, L3, L4 | Line side converter | Section 3 of 8 (back-to-back center section) Section 7 of 9 (in-line center section) |
F2, F4 | LCL filter | |
M0, M1, M2, M3, M4 | Motor side inverter | Section 4 of 8 (back-to-back right section) Section 8 of 9 (in-line right section) |
M9, M8, M7, M6, M5 | Motor side inverter | Section 5 of 8 (back-to-back left section) Section 2 of 9 (in-line left section) |
F9, F7 | LCL filter | Section 6 of 8 (back-to-back center section) Section 3 of 9 (in-line center section) |
L9, L8, L7 | Line side converter | |
L6, L5 | Line side converter | Section 7 of 8 (back-to-back right section) Section 4 of 9 (in-line right section) |
F5 | LCL filter | |
A = Shipping split location | ||
Provide Feedback