Removal of PowerFlex 755TM Common Bus Inverter Components
This section lists the motor side inverters that you must remove to install the product. For instructions on how to remove this component from the enclosure, see the Remove Frame 7 Power Module section.
Frame 8 Common Bus Inverter
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
M0 | Motor side inverter | Section 1 of 1 (in-line) |
Frame 9 Common Bus Inverter
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
M0, M1 | Motor side inverter | Section 1 of 1 (in-line) |
Frame 10 Common Bus Inverter
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
M0, M1, M2 | Motor side inverter | Section 1 of 1 (in-line) |
Frame 11 Common Bus Inverter
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
M0, M1, M2, M3 | Motor side inverter | Section 1 of 1 (in-line) |
Frame 12 Common Bus Inverter
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
M0, M1, M2, M3, M4 | Motor side inverter | Section 1 of 1 (in-line) |
Frame 13 Common Bus Inverter
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
M0, M1, M2 | Motor side inverter | Section 1 of 3 (back-to-back) |
M5, M4, M3 | Motor side inverter | Section 2 of 3 (back-to-back) |
Frame 14 Common Bus Inverter
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
M0, M1, M2, M3 | Motor side inverter | Section 1 of 3 (back-to-back) |
M7, M6, M5, M4 | Motor side inverter | Section 2 of 3 (back-to-back) |
Frame 15 Common Bus Inverter
Remove Position No. | Module Type | Shipping Split Section |
|---|---|---|
M0, M1, M2, M3, M4 | Motor side inverter | Section 1 of 3 (back-to-back) |
M9, M8, M7, M6, M5 | Motor side inverter | Section 2 of 3 (back-to-back) |
Provide Feedback