Recommended Mounting Hardware

Property Class 8.8 or better (Grade 5 or better)
Recommended Mounting Hardware
Frame Size
Fastener Size
Usage
Frame 5
M8 (5/16 in.)
Use four-bolt mounting pattern.
Frame 6
M8 (3/8 in.)
Use four-bolt mounting pattern.
Frame 6L
M8 (5/16 in.)
Use four-bolt mounting pattern.
Frames 7…15
M12 (0.5 in.)
Threads into the cabinet mounting hole.
  • Corner base/plinth system
  • Structural steel system
Frames 7…15
M10 (0.375 in.)
Passes through the cabinet mounting hole.
  • Anchor bolt system
  • Concrete screw system
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal