PowerFlex 755TL and 755TR Drives Approximate Dimensions—Frames 5, 6, and 6L

The following table lists the dimensional drawings that are provided in this section.
Dimensional Drawing Index
Description
Page
Frame 5 Drives Front and Bottom Views
Frame 6 Drives Front and Bottom Views
Frame 6L Drives Front and Bottom Views

Frame 5 Drives

Frame 5 Drives Front and Bottom Views—Dimensions are in mm (in.)
Dimension drawing of the frame 5 drive.
IMPORTANT:
  • The optional marine discharge kit includes a conduit box and debris hood.
  • The SK-RM-CBOX1-F5 kit contains a conduit box and debris hood. Install the conduit box to meet the IP20 enclosure rating. Install the conduit box and debris hood to meet the UL Type 1 enclosure rating.

Frame 6 Drives

Frame 6 Drives Front and Bottom Views—Dimensions are in mm (in.)
Dimension drawing of the frame 6 drive.

Frame 6L Drives

Frame 6L Drives Front and Bottom Views—Dimensions in mm (in.)
Dimension drawing of the frame 6L drive.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal