PowerFlex 755TL and 755TR Drives Approximate Dimensions—Frames 8…15
The following table lists the dimensional drawings that are provided in this section.
Description | Page |
|---|---|
Frame 8 Drives Top, Front, and Bottom Views | |
Frame 9 Drives Top, Front, and Bottom Views | |
Frame 10 Drives Top, Front, and Bottom Views | |
Frame 11 Drives Top, Front, and Bottom Views | |
Frame 12 Drives Top, Front, and Bottom Views | |
Frame 13…15 Drives Top and Front Views | |
Frame 13 Drives Bottom Views | |
Frame 14 Drives Bottom Views | |
Frame 15 Drives Bottom Views | |
Drives Optional Entry and Exit Wire Bays |
Frame 8 Drives
Frame 8 Drives—Top, Front, and Bottom Views—Dimensions are in mm (in.)
See Optional Wire Bays for optional exit wire bay dimensions.
Frame 9 Drives
Frame 9 Drives—Top, Front, and Bottom Views—Dimensions are in mm (in.)
See Optional Wire Bays for optional exit wire bay dimensions.
Frame 10 Drives
Frame 10 Drives—Top, Front, and Bottom Views—Dimensions are in mm (in.)
See Optional Wire Bays for optional entry and exit wire bay dimensions.
Frame 11 Drives
Frame 11 Drives—Top, Front, and Bottom Views—Dimensions are in mm (in.)
See Optional Wire Bays for optional exit wire bay dimensions.
Frame 12 Drives
Frame 12 Drives—Top, Front, and Bottom Views—Dimensions are in mm (in.)
See Optional Wire Bays for optional entry and exit wire bay dimensions.
Frame 13…15 Drives
Frame 13…15 Drives—Top and Front Views—Dimensions are in mm (in.)
This image shows a Frame 13 drive.
Frame | Back-to-Back Configuration | In-Line Configuration | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
IP21, UL Type 1 | IP54, UL Type 12 | IP21, UL Type 1 | IP54, UL Type 12 | |||||||||
A | B | C | A | B | C | A | B | C | A | B | C | |
13 | 4000 (157.4) | 2132 (83.9) | 1352 (53.2) | 4000 (157.4) | 2291 (90.2) | 1442 (56.8) | 8000 (314.8) | 2132 (83.9) | 676 (26.6) | 8000 (314.8) | 2291 (90.2) | 721 (28.4) |
14 | 5400 (212.6) | 2132 (83.9) | 1352 (53.2) | 5400 (212.6) | 2291 (90.2) | 1442 (56.8) | 10,800 (425.2) | 2132 (83.9) | 676 (26.6) | 10,800 (425.2) | 2291 (90.2) | 721 (28.4) |
15 | 6200 (244.1) | 2132 (83.9) | 1352 (53.2) | 6200 (244.1) | 2291 (90.2) | 1442 (56.8) | 12,400 (488.2) | 2132 (83.9) | 676 (26.6) | 12,400 (488.2) | 2291 (90.2) | 721 (28.4) |
Frame 13 Drives—Bottom Views—Dimensions are in mm (in.)
Frame 14 Drives—Bottom Views—Dimensions are in mm (in.)
Frame 15 Drives—Bottom Views—Dimensions are in mm (in.)
Optional Wire Bays
Drives Optional Entry and Exit Wire Bays—Top, Front, and Bottom Views—Dimensions are in mm (in.)
Frame | Entry Bay – 400 (15.7) Wide | Exit Bay – 400 (15.7) Wide | Entry Bay – 800 (31.5) Wide | Exit Bay – 800 (31.5) Wide | ||||
|---|---|---|---|---|---|---|---|---|
A | B | A | B | A | B | A | B | |
8 | — | — | 1200 (47.2) | 1535 (60.4) | — | — | — | — |
9 | — | — | 2000 (78.7) | 2335 (91.9) | — | — | — | — |
10 | 400 (15.7) | 65 (2.6) | 3200 (126.0) | 3535 (139.2) | — | — | — | — |
11 | — | — | — | — | 800 (31.5) | 65 (2.6) | 3800 (149.6) | 4535 (178.5) |
12 | — | — | — | — | 800 (31.5) | 65 (2.6) | 4600 (181.1) | 5335 (210.0) |
Provide Feedback