ControlLogix-XT 5590 Process Technical Features
The ControlLogix-XT 5590 process controllers are an extension of the Logix 5000 controller family that focuses on plant-wide process control. These process controllers come configured with a default process tasking model and dedicated PlantPAx® process instructions optimized for process applications and that improve design and deployment efforts.
The ControlLogix-XT 5590 process controllers provide extended protection in corrosive gas environments and can be used in temperature extremes from -25…+70 °C (-13…+158 °F) when deployed as part of a Logix-XT system.
Feature | 1756-L905TPSXT | 1756-L915TPSXT | 1756-L950TPSXT | 1756-L980TPSXT |
|---|---|---|---|---|
Controller tasks | 32 tasks, including a combination of one continuous, periodic, and event tasks 1000 programs/task | |||
Built-in communication ports | 1 port USB The USB port is intended for temporary local programming purposes only and not intended for permanent connection. Do not use the USB port in hazardous locations. 2 Embedded Ethernet ports When the controller is enabled for redundancy: the safety partner is not supported, the Ethernet ports are limited to front port crossload, Integrated motion is not supported, and DeviceNet and ControlNet networks are not supported. For more information, see the ControlLogix 5590 High Availability Systems User Manual, publication 1756-UM901. | |||
USB port communication | USB 2.0 Type-C (does not support powering external devices) Full speed (12 Mbps) Programming, configuration, firmware update, and online edits only | |||
Ethernet performance | 10/100/1000 Mbps | |||
I/O Capacity (Class 0/1) - packets/second |
I/O numbers are maximums; they assume no HMI/MSG. Packet rates vary depending on packet size. | |||
Message Rate Capacity HMI/MSG (Class 3) - messages/second front port without safety partner |
HMI/MSG numbers are maximums, they assume no I/O. | |||
Message Rate Capacity HMI/MSG (Class 3) - messages/second front port with safety partner |
HMI/MSG numbers are maximums, they assume no I/O. | |||
Message Rate Capacity HMI/MSG (Class 3) - messages/second backplane without safety partner | 7000 with multiple 1756-EN4TR modules HMI/MSG numbers are maximums, they assume no I/O. | |||
Message Rate Capacity HMI/MSG (Class 3) - messages/second backplane with safety partner | 2000 HMI/MSG numbers are maximums, they assume no I/O. | |||
Message Rate Capacity HMI/MSG (Class 3) - messages/second backplane in Logix redundancy | 2000 HMI/MSG numbers are maximums, they assume no I/O. | |||
Communication options | EtherNet/IP, ControlNet, DeviceNet, SERCOS, and third-party process and device networks | |||
EtherNet/IP nodes supported max An EtherNet/IP node is a device that you add directly to the I/O configuration, and counts toward the node limits of the controller. | 100 nodes | 300 nodes | 500 nodes | 600 nodes Additional EtherNet/IP nodes maybe possible depending on remaining controller resources. |
OPC UA nodes supported max An OPC UA node is a data structure, such as a single tag, that can be exchanged between industrial processes to external resources and applications. | 1000 nodes | 5000 nodes | 50,000 nodes | 100,000 nodes |
Network connections per network module located in the local chassis |
| |||
Integrated motion |
| |||
Controller redundancy | Full support When the controller is enabled for redundancy: the safety partner is not supported, the Ethernet ports are limited to front port crossload, Integrated motion is not supported, and DeviceNet and ControlNet networks are not supported. | |||
Programming languages |
| |||
Provide Feedback