XX – Output, Scheduled PWM View
Use XX – Output, Scheduled PWM to view or configure the points for the device.
XX – Output, Scheduled PWM View Example

The XX – Output, Scheduled PWM view includes these parameters:
Parameter | Description |
|---|---|
Enable Pulse Width Modulation (PWM) | Determines whether the output is Pulse Width Modulation or
Digital Output. |
Enforce Duty Cycle at 50.0% for Pulse Train Output (PTO) | Determines whether to enforce the PTO specific duty cycle, which
is fixed at 50%. If enabled, O.Pwmxx.DutyCycle is
ignored. |
Enable Cycle Count Limit | Determines whether to generate a defined number of pulse cycles
when there is a rising edge in the data or continuous pulse
cycles when data is On.
NOTE:
The Cycle Count Limit is not
supported when O.Ptxx.ScheduleEn is 1.
|
Execute All Cycles | Only applicable when Enable Cycle Count Limit is enabled. When O.Ptxx.Data transitions to 0:
|
Output State when PWM is Idle | Determines the state of the output when PWM is idle.
|
Cycle Time | Displays the period in seconds of one pulse cycle. |
Duty Cycle | Displays the percentage of the pulse cycle time when the output
is in an active state. |
Cycle Count Limit | Displays the number of pulse cycles to generate when there is a
rising edge in the data. Only applicable when Enable Cycle Count Limit is enabled. |
Output State in Program Mode Program State | Determines the behavior of each output when the controller
transitions to Program Mode or Inhibit mode. While in Program
Mode or Inhibit mode, outputs from the controller are ignored
and the output behaves as follows:
|
Output State in Communication Fault Mode Communication Fault State | Determines what happens to the output of each point after a
communication fault occurs and the module enters Communication
Fault Mode.
|
Output State in Communication Fault Mode Communication Fault State Duration | Determines the length of time the Communication Fault Mode is
held before the Final Fault State. |
Output State in Communication Fault Mode Final Communication Fault State | Determines whether the module transitions to On or Off after the
Communication Fault Mode Output State Duration elapses. The
default final state is Off. If you choose Forever for Duration, you cannot choose a final
state. The module retains its current Communication Fault Mode
state. |
Output State When Communication Fails in Program Mode | Determines the output action if communication fails in Program
Mode.
|
Diagnostics | Opens the Diagnostics dialog, which contains diagnostic
information. |
Provide Feedback