Additional Resources

These documents contain additional information concerning related products from Rockwell Automation. You can view or download publications at rok.auto/literature.
Additional Resources
Resources
Description
PointMax I/O System Specifications Technical Data, publication 5034-TD001
Provides PointMax I/O system specifications.
PointMax I/O System Installation Instructions, publication 5034-IN001
Provides instructions on installing a complete PointMax I/O system.
PointMax EtherNet/IP Adapter User Manual, publication 5034-UM001
Provides information on how to configure and operate PointMax EtherNet/IP adapters.
PointMax Digital I/O Modules User Manual, publication 5034-UM002
Provides information on how to configure and operate PointMax digital I/O modules.
PointMax Analog I/O Modules User Manual, publication 5034-UM003
Provides information on how to configure and operate PointMax analog I/O modules.
PointMax 4-Channel IO-Link Master Module User Manual, publication 5034-UM004
Provides information on how to configure and operate the PointMax IO-Link master module.
PointMax Serial Module User Manual, publication 5034-UM005
Provides information on how to configure and operate the PointMax serial module.
PointMax High-speed Counter/SSI Encoder Module User Manual, publication 5034-UM006
Provides information on how to configure and operate the PointMax high-speed counter/SSI encoder module.
PointMax Analog HART I/O Modules User Manual, publication 5034-UM007
Provides information on how to configure and operate the PointMax analog HART I/O modules.
EtherNet/IP Network Devices User Manual, publication ENET-UM006
Describes how to configure and use EtherNet/IP devices to communicate on the EtherNet/IP network.
Ethernet Reference Manual, publication ENET-RM002
Describes basic Ethernet concepts, infrastructure components, and infrastructure features.
System Security Design Guidelines Reference Manual, publication SECURE-RM001
Provides guidance on how to conduct security assessments, implement Rockwell Automation® products in a secure system, harden the control system, manage user access, and dispose of equipment.
Safety Guidelines for the Application, Installation, and Maintenance of Solid-state Control, publication SGI-1.1
Designed to harmonize with NEMA Standards Publication No. ICS 1.1-1987 and provides general guidelines for the application, installation, and maintenance of solid-state control in the form of individual devices or packaged assemblies incorporating solid-state components.
Industrial Automation Wiring and Grounding Guidelines, publication 1770-4.1
Provides general guidelines for installing a Rockwell Automation industrial system.
Product Selection and Configuration tools website, rok.auto/systemtools
Helps configure complete, valid catalog numbers and build complete quotes based on detailed product information.
Product Certifications website, rok.auto/certifications
Provides declarations of conformity, certificates, and other certification details.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal