SLC 500: I/O files
This addressing syntax applies to Fixed I/O SLC, SLC 5/01, SLC 5/02, and SLC 5/03 OS300.
F:ss.www/bb
F | (file type) |
I - Input | |
O - Output | |
ss | (optional I/O Slot number) 0-30 decimal |
www | (I/O Word number expansion) 0-255 decimal |
bb | (optional bit offset within word) 0-15 decimal |
When input slot is 0 - 0-23 |
If you have the following configuration, you may receive unexpected results.
Slot 2 – 8-bit Input |
Slot 3 – 32-bit Input |
I:2.0 returns the 8-bit input |
I:3.0 returns the first word of the 32-bit input |
I:2.1 also returns the first word of the 32-bit input |
Example
I:22.254/13 |
Writing to the output files of a SLC 500 is not recommended. However, if you do, ensure the SLC is not in RUN mode. If it is, the write fails.
Provide Feedback