System requirements
Your system must meet the hardware, software, and firmware requirements to run
FactoryTalk Policy Manager
and FactoryTalk System Services
. FactoryTalk Policy Manager
depends on FactoryTalk System Services
.For the latest compatibility information, refer to the Product Compatibility and Download Center.
Hardware requirements
FactoryTalk Policy Manager
requires:
- At least 1 GB of available drive space
- Any hardware platform that supports the required software, either locally or on a virtual machine
FactoryTalk Policy Manager
depends on FactoryTalk System Services
, which require:
- Intel® Core™i5 standard power processor
- 4 GB RAM
FactoryTalk Policy Manager
supports 2K, 4K, and 8K display resolutions.Software requirements
FactoryTalk Policy Manager
requires the installation of the following with the same version number:
- FactoryTalk System Services
- FactoryTalk Services PlatformIMPORTANT: After theFactoryTalk Policy Managerinstallation, consider installing the available updates.
- FactoryTalk® LinxFactoryTalk Policy Manager and FactoryTalk Linx compatibilityFactoryTalk Policy ManagerversionFactoryTalk Linxversion6.306.306.40 and 6.40.016.406.50 and 6.516.506.606.60
The following operating systems are supported and recommended*:
- Windows Server 2025 Datacenter
- Windows Server 2025 Standard
- Windows Server 2022 Datacenter (Recommended OS)
- Windows Server 2022 Standard (Recommended OS)
- Windows 11 Enterprise 2024 LTSC 64-bit (24H2)
- Windows 11 Professional (Recommended OS)
- Windows 11 Enterprise (Recommended OS)
- Windows 10 Professional 64-bit (Recommended OS)
- Windows 10 Enterprise 64-bit (Recommended OS)
- Windows 10 Enterprise 2021 LTSC 64-bit (21H2)
- Windows 10 Enterprise 2019 LTSC 64-bit (v1809)
* The recommended operating systems have priority for Microsoft Patch Qualifications with
Rockwell Automation software.
Rockwell Automation’s software installation policy is based on the lifecycle information
of Microsoft operating systems. If an operating system’s lifecycle state is approaching
the end, you may encounter a warning message when trying to install Rockwell Automation
software on it.
Microsoft lifecycle policy | Rockwell Automation warning policy | Rockwell Automation preventing policy |
|---|---|---|
Fixed | Present a warning message during installation on Microsoft operating
systems that are six months past Microsoft’s mainstream date. | Prevent installation on Microsoft operating systems that are six months
past Microsoft’s extended end date. |
Modern | Present a warning message during installation on Microsoft operating
systems that are 18 months ahead of Microsoft’s retirement date. | Prevent installation on Microsoft operating systems that are six months
past Microsoft’s retirement date. |
Rockwell Automation will provide a notice about the lifecycle information of the
following operating systems.
Operating system | Microsoft lifecycle policy | Start date | Mainstream date | Extended end date | Retirement date | Installation warning | Installation preventing |
|---|---|---|---|---|---|---|---|
Windows 10 Enterprise and Professional editions | Modern | July 29, 2015 | None | None | October 14, 2025 | May 1, 2024 | May 1, 2026 |
For the latest compatibility information, refer to the Microsoft Lifecycle Policy and Product Compatibility & Download Center.
Firmware requirements
Rockwell Automation
recommends using the latest firmware revisions.Provide Feedback