Font weight

BrowseName
FontWeightEnum

Values

Value
DisplayName
Description
100
Thin
Specify a font weight with a value of 100 in the OpenType specification.
200
Ultra light
Specify a font weight with a value of 200 in the OpenType specification.
300
Light
Specify a font weight with a value of 300 in the OpenType specification.
400
Normal
Specify a font weight with a value of 400 in the OpenType specification.
500
Medium
Specify a font weight with a value of 500 in the OpenType specification.
600
Semi bold
Specify a font weight with a value of 600 in the OpenType specification.
700
Bold
Specify a font weight with a value of 700 in the OpenType specification.
800
Ultra bold
Specify a font weight with a value of 800 in the OpenType specification.
900
Black
Specify a font weight with a value of 900 in the OpenType specification.
950
Ultra black
Specify a font weight with a value of 950 in the OpenType specification.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.