1.01.00
February 2024
New Features
- Notifications Lifecycle Improvements:Improved management of active and historical notifications, defining enhanced transition conditions and acknowledgment button interactions.
- Navigation Panel Improvements:Enhanced display and behavior of the navigation panel, including layout, tooltips, and icon visibility, applicable universally across the application.
- Organization Switch Workflow:Streamlined organization switching via drop-down selection in the FactoryTalk Hub header, ensuring consistency with implemented refresh behaviors.
- Improvements to Resource Type and Unit Selection:Restricted unit mapping information, displayed only configured resource types in drop-down, and showed valid units associated with selected resource types.
Fixed Anomalies
- Active Notifications are also displayed in the Historical Notifications table before the Normal acknowledged status. [2329091]
- Widget Duplication at Site Level and Total cost detailed widget is missing. [3141590]
- Configured resource type under default units is not displayed under the resource type drop-down while adding resource [Meter] under Area, Work Center, and Work Unit. [3183967]
- The second word while adding a Region, site, or area in the Add New pop-up is not displayed in capital letters. [3139632]
- All words in a Table Name under the Configuration tab are not displayed in capital letters. [3139620]
- Heatmap for Energy consumption is not displaying properly for the granularity of month and year. [2338177]
- Duplicate months are displayed in a yearly bar graph for Consumption/Production data of the Resource meter and Production meter. [2257140]
- Energy Consumption and Total Consumption-Production Data chart Data display issue with year-time scope. [When configuring two meters with respect to only one resource type]. [3211800]
- Aggregations are incorrect in the Consumption Widgets. [3232825]
- While adding a meter getting an error saying no resource type is configured even though there are default units configured for the resource type at the Site level. [3223148]
- UI - Getting Validation error whenever the user is navigating to Configuration from Dashboard at the enterprise level. [3223099]
- Help and Support link has FactoryTalk Energy 'Management'. [3146148]
- While editing the meter base details all the resource type values are being displayed under the resource type drop down. [3195784]
- Start API failing once user creates new organization and logs in to FactoryTalk Energy Manager App. [3247689]
- Asset API failing when user clicks on Configuration Tab and adds a node for the newly created Organization. [3247691]
Provide Feedback