PhaseIDParms2
The
PhaseIDParms2
item returns all parameters for the phase including the parameter limits high/low, high-high/low-low and high-high-high/low-low-low. If the phase is inactive there is no data returned.This table shows the input and output formats for this item.
Format | Description | ||
|---|---|---|---|
Input Format | Request: PhaseIDParms2 | ||
PhaseID | is | ASCII - Integer, the unique Equipment ID corresponding to the phase. | |
Output Format | The PhaseIDParms2 item returns in this format: | ||
<PhaseIDParms> | is | <NullList> | <PhaseParmList> | |
<PhaseParmList> | is | <ParmEntry> | <ParmEntry> <PhaseParmList> | |
<ParmEntry> | is | <ParmName> \t <ParmType> \t <ParmScope> \t <Eus> \t <MaxValue> \t <MinValue> \t <Value> \t <HighHighHighLimit> \t <HighHighLimit> \t <HighLimit> \t <LowLimit> \t <LowLowLimit> \t <LowLowLowLimit> | |
where <ParmEntry> is: | |||
Field Name | Format | Description | |
<ParmName> | ASCII - String | Name of parameter:
| |
<ParmType> | ASCII - Integer | Data type:
| |
<ParmScope> | ASCII - Integer | Kind of parameter:
| |
<EUs> | ASCII - String | Engineering Units
IF <ParmType> = 5, then this is the enumeration set
IF <ParmType> = 3, then a space | |
<MaxValue> | ASCII - Integer | Maximum Value
Single space for strings and enumerations | |
<MinValue> | ASCII - String | Minimum Value
Single space for strings and enumerations | |
<Value> | ASCII - String | Current Value
??? represents an Unacknowledged Prompt | |
<HighHighHigh
Limit> | ASCII - Integer | High-High-High Limit | |
<HighHighLimit> | ASCII - Integer | High-High Limit | |
<HighLimit> | ASCII - Integer | High Limit | |
<LowLimit> | ASCII - Integer | Low Limit | |
<LowLowLimit> | ASCII - Integer | Low-Low Limit | |
<LowLowLow
Limit> | ASCII - Integer | Low-Low-Low Limit | |
This is an example of the return on this request.
A request on
object
.
GetItem(68Parms)
could return:MATERIAL \t 5 \t 1 \t MATERIALS \t \t \t CREAM \t \t \t \t \t \t
Provide Feedback