Phase3
The
PHASE3
execute commands a phase or equipment operation sequence to a specified state. This execute includes parameters that support the commanding of phases that are configured to use control strategies and those associated with a material-enabled phase class.The operator must own the phase or equipment operation sequence in order to change it.
The format and return for this execute includes:
Execute Format | A FactoryTalk Batch Server supports an execute with this
format:[PHASE3(
Item,UserID,EquipmentID,Cmd,BatchID,Unit,
ControlStrategyID,ContainerName,ContainerControllerID,
MaterialName,LotName,LabelName,FeedType
)] | |
|---|---|---|
where: | Item | Item name as specified by the client. |
UserID | User identification entered into the event journal associated with this
event. | |
EquipmentID | Unique equipment ID for the phase or equipment operation sequence. | |
Cmd | Command for the phase or equipment operation sequence. Valid commands are: START, STOP, RESET, RESUME, HOLD, RESTART, PAUSE, ABORT, DOWNLOAD,
DISCONNECT, AUTO-MODE, SEMIAUTO-MODE, CLEAR_ FAILURES | |
BatchID | Identifier for the batch that is required for journals associated with this phase
or equipment operation sequence. | |
Unit | Name of the unit to use with the phase or equipment operation sequence. | |
ControlStrategyID | Value of the control strategy to use with the phase. If Control Strategy is disabled, this field must contain negative one
(-1) . | |
ContainerName | Container name this phase is to bind with. For material-enabled phases, this is required data. | |
Container ControllerID | Value returned by the GETCONTAINERDATA execute. This is the controller ID for the
container. For material-enabled phases, this is required data. | |
MaterialName | Name of the material required by the phase. For material-enabled phases, this is required data. | |
LotName | Lot name to filter containers for material additions, optional for
material-enabled phases. If the phase is not material-enabled or the execute is being used to command an
equipment operation sequence, this field must be blank (single blank space
character). | |
LabelName | Label name to filter containers for material additions, optional for
material-enabled phases. If the phase is not material-enabled or the execute is being used to command an
equipment operation sequence, this field must be blank (single blank space
character). | |
FeedType | Specifies whether the phase adds material to the unit or distributes material
from the unit. If the phase is not material-enabled or the execute is being used to command an
equipment operation sequence, this field must be blank (single blank space
character). These are the valid values:
| |
Action | A successful PHASE3 execute results in the specified command either being queued
pending a signature confirmation, or being issued to the specified phase or
equipment operation sequence.
A failure message is generated when the following occurs:
| |
Return Format | The item populates with this data: SUCCESS: | SUCCESS:
<ActionID>
| FAIL:
<message>
| FAILED | |
where: | ||
Field | Format | Description |
<ActionID> | ASCII – Integer | Action ID associated with the signature(s) generated in response to the
execute. |
<message> | ASCII - String | Error message appropriately formatted for operator display. |
The following is an example of the return on this execute to start a material-enabled
phase.
An execute string consisting of:
PHASE3(Item,Station2/View,29,START,MAKESTUFF,BIGMIXER,2,TEMP_EGG,27,EGG_YOLK, ,
,ADDITION)
Could return:
SUCCESS:997
The following is an example of the return on this execute to start a control strategy and
material-enabled phase.
An execute string:
[PHASE3(Item,STATION5/Operator,71,START, BATCH_ID, NP_MIXER1,
Strategy_1,TEMP_EGG,27,EGG_YOLK, , ,ADDITION)]
Provide Feedback