Calibration view parameters (output devices)

The
Calibration
view for output devices includes these parameters:
Parameters
Description
Channel
Displays the channel number to which this configuration applies.
Calibration Range
Displays the calibration range.
  • For current devices, the calibration range is 4 mA to 20 mA.
  • For voltage devices, the calibration range is 0 V to 10 V.
Calibrate Range
is enabled in Run mode and is only available while online.
Calibration Status
Shows the status of the calibration per channel as the calibration occurs. Valid values include:
  • OK
  • Error
Start Calibration
Select to start the calibration process.
Start Calibration
is enabled in Program or Test mode.
Tip
:
Start Calibration
is available when online.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal