Configure point properties (5094-OB16S, -OW4IS)

Configure the point properties for the 5094-OB16S and 5094-OW4IS modules.
To configure point properties (5094-OB16S and -OW4IS):
  1. In the
    Controller Organizer
    , expand the
    I/O Configuration
    folder, and double-click the module.
  2. Select
    Points
    .
  3. For the 5094-OB16S module, in
    Point Operation Type
    , select single or dual channel output.
  4. In
    Point Mode
    , select the operation mode for the point.
  5. For each point, select or clear
    Enable No Load Diagnostic
    if applicable.
    Tip:
    If
    Point Operation Type
    is
    Dual
    , the two output points must use the same
    Enable No Load Diagnostic
    check box setting.
  6. In
    Output State During Program Mode and Communications Fault Mode
    , select the
    behavior of each output when the controller transitions to Program mode.
  7. (optional) If available, select
    Diagnostics
    to view the point's diagnostic information.
  8. In
    Latch Fault until reset via output tag
    , select enable or disable a latch fault until reset via output tag.
  9. Select
    OK
    .
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal