Points view parameters - 5094-OB16(XT)
The
Points
view includes these parameters:Parameter | Description |
|---|---|
Point | Displays the point number to which this configuration applies. |
Output State During
Program Mode | Determines the behavior of each output when the controller transitions to Program mode. While in Program mode, outputs from the controller are ignored and the output behaves according to these:
|
Output State During
Fault Mode | Determines what happens to the output of each point after a communication fault occurs and the device enters Communications Fault mode.
|
Fault Mode Output State
Duration | Determines the length of time the Fault Value value is held prior to the Final Fault State. |
Fault Mode Output State
Final State | Determines whether the device transitions to On or Off after the Fault Mode Output State Duration elapses. The default final state is Off . If you choose Forever for Duration, you cannot choose a final state. The device retains its current Fault mode state. |
Output State When Communications Fail in Program Mode | Determines the output action if communication fails in Program Mode:
|
Enable No Load Diagnostics | Determines whether No Load detection is enabled. No Load detects whether a signal wire was disconnected from one of its terminals or the RTB was removed. |
Diagnostics | Opens the diagnostics dialog box to view diagnostics information. |
Provide Feedback