Device-defined data types (5094-OB32)
Device-defined data type names vary for each device depending on selections made when the device was created.
These tables include information for these data types:
- input (as indicated by an "I")
- output (as indicated by an "O")
- configuration (as indicated by a "C")
Device-defined data type: AB:5000_DOn_Diag:I:0
Connection Type: Data and Listen Only Data
Member Name | Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
ConnectionFaulted | BOOL | Decimal | 0 = Good 1 = Bad |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics active 1 = One or more diagnostics are active or the prognostics threshold is reached |
DiagnosticSequenceCount | SINT | Decimal | -128...127 The value of 0 is skipped except during device power-up. |
Pt0x.Data | BOOL | Decimal | 0 = Output is Off 1 = Output is On |
Pt0x.Fault | BOOL | Decimal | 0 = Good 1 = Bad |
Pt0x.Uncertain | BOOL | Decimal | 0 = Good 1 = Uncertain |
Pt0x.NoLoad | BOOL | Decimal | 0 = No Load condition does not exist 1 = No Load condition exists, meaning a signal wire is disconnected from the channel or the RTB is removed from the device |
Pt0x.ShortCircuit | BOOL | Decimal | 0 = No Short Circuit or Overcurrent condition exists 1 = Short Circuit or Overcurrent exists |
Device-defined data type: AB:5000_DIn_Packed:I:0
Connection Type: Data and Listen Only Data
Member Name | Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
ConnectionFaulted | BOOL | Decimal | 0 = Good 1 = Bad |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics active 1 = One or more diagnostics are active or the prognostics threshold is reached |
Uncertain | BOOL | Decimal | 0 = Valid data 1 = Data validity uncertain. Device is operating outside its designed operating range, or data is under manual or override control. |
DiagnosticSequenceCount | SINT | Decimal | -128...127 The value of 0 is skipped except during device power-up. |
Pt0xData | BOOL | Decimal | 0 = Output is Off 1 = Output is On |
Pt0xFault | BOOL | Decimal | 0 = Good 1 = Bad |
Device-defined data type: AB:5000_DOn:O:0
Connection Type: Data
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Pt0x.Data | BOOL | Decimal | 0 = Off 1 = On |
Device-defined data type: AB:5000_DOn_Packed:O:0
Connection Type: Data
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Pt0xData | BOOL | Decimal | 0 = Off 1 = On |
Device-defined data type: AB:5000_DOn_Diag:C:0
Connection Type: Data
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Pt0x.FaultMode | BOOL | Decimal | 0 = Transition to user-defined value 1 = Hold Last State (default) |
Pt0x.FaultValue | BOOL | Decimal | 0 = Output is Off 1 = Output is On |
Pt0x.ProgMode | BOOL | Decimal | 0 = Transition to user-defined value 1 = Hold Last State (default) |
Pt0x.ProgValue | BOOL | Decimal | 0 = Output is Off 1 = Output is On |
Pt0x.FaultFinalState | BOOL | Decimal | 0 = Output is Off 1 = Output is On |
Pt0x.ProgramToFaultEn | BOOL | Decimal | 0 = Channel remains in Program mode 1 = Channel transitions to Fault mode |
Pt0x.NoLoadEn | BOOL | Decimal | 0 = Disables no load detection 1 = Enables no load detection |
Pt0x.FaultValueStateDuration | SINT | Decimal | 0 = Forever 1 = 1 second 2 = 2 seconds 5 = 5 seconds 10 =10 seconds |
Provide Feedback