Channel 1 Diagnostics dialog box parameters (DF1 Point to Point)
When the device is online, the
Channel 1 Diagnostics
dialog box shows real-time statistics for the Channel 1 DF1 Point to Point. This information is used for performance and error management.Parameter | Description |
|---|---|
CTS | Clear to send line of serial port. |
RTS | Request to send line of serial port. |
DSR | Data Set Ready line of serial port. |
DCD | Data Carrier Detect line of serial port. |
DTR | Data Terminal Ready line of serial port. |
Message Packets Transmit Count | Number of message packets sent. |
Message Packets Receive Count | Number of message packets received. |
Undelivered Message Packets Count | Number of undelivered message packets. |
ENQuiry Packets Transmit Count | Number of ENQuiry packets transmitted. |
NAK Packets Receive Count | Number of NAK packets received. |
ENQuiry Packets Receive Count | Number of ENQuiry packets received |
Bad Message Receive Count | Number of bad messages received. |
Receive Buffer Overflow Count | Number of buffer overflows received. |
Duplicate Message Receive Count | Number of duplicate messages received. |
Bad Characters Receive Count | Number of bad characters received. |
DCD Recovered Count | Number of DCDs recovered. |
Lost Modem Count | Number of lost modems. |
Reset Diagnostics | Resets diagnostics for channel. |
Provide Feedback